Skip Ribbon Commands
Skip to main content
​This extension for Google Chrome will allow you to click on the links in the PDF CAD files and open the related documents from your browser.

2080 (T7000) Radiator thermostat

2080 (T7000) Radiator thermostat

A Radiator Thermostat is installed onto a Thermostatic Radiator Valve Body (TRV body). The combination of both, the Thermostatic Radiator Valve (TRV), controls the room temperature by adjusting the flow of hot water through a radiator....

Product Description

A Radiator Thermostat is installed onto a Thermostatic Radiator Valve Body (TRV body). The combination of both, the Thermostatic Radiator Valve (TRV), controls the room temperature by adjusting the flow of hot water through a radiator.

  • TRVs are installed in water-based heating systems on the supply or, less commonly on the return connection of radiators.
  • Radiator thermostats of this type fulfill the European Standard EN 215 when used with certified Honeywell Home TRV bodies.
  • Honeywell Home radiator thermostats with Honeywell Home (HW) M30 x 1.5 connection are suitable for all TRV body and radiator inserts with M30 x 1.5 connection and 11.5 mm closing dimension.

For warm water heating systems

  • on thermostatic radiator valve bodies, or
  • on compact radiator valve inserts.

Technical Properties

Approvals Conforms with M30 x 1.5 connection to European standard EN 215
EN215 certified Yes
Body-head connection M30 x 1,5
Features
  • Heavy duty and robust version, especially designed for industrial, commercial and public buildings
  • Equipped with liquid sensor
  • Equipped with Memory-clip
Robust design Yes
Temperature element liquid-filled
Closing dimension 11.5 mm
Setpoint limiting Yes
Setpoint blocking Yes
Colour white to RAL9016

Products

Product Type Temp. setpoint range
Sensing element
Capillary tube length
Zero-position
2080 with internal sensing element

T7001
6 ... 28 oC internal -

T7001W0
1 ... 28 oC internal

T7001B3
6 ... 21 oC internal -
2080 with remote sensing element

T700120
6 ... 28 oC remote 2 m -

T700120W0
1 ... 28 oC remote 2 m

Accessories and replacement parts

Accessories

Image Description Product Type Downloads
DA-Adapter from Danfoss snap connection RA to M30 x 1.5 TA1010DA01  
HZ-Adapter from M28 x 1.5 with 9.5 mm closing dimension to M30 x 1.5 with 11.5 mm closing dimension TA1010HZ01  
Theft-protection ring with Allan screws TA2080A001  
Tool for assembly of radiator thermostats VA8210A001