Skip Ribbon Commands
Skip to main content
​This extension for Google Chrome will allow you to click on the links in the PDF CAD files and open the related documents from your browser.

Braukmann Alwa-Comfort (V18xx) Throttle valve for floor circulation systems

Braukmann Alwa-Comfort (V18xx) Throttle valve for floor circulation systems

Alwa-Comfort is used as floor throttle valve for hydraulic balancing in warm-water circulation systems. Due to the minimal volume flow of < 0.1 ...

Product Description

Alwa-Comfort is used as floor throttle valve for hydraulic balancing in warm-water circulation systems. Due to the minimal volume flow of < 0.1 m3/h, Alwa-Comfort valves can be used in floor lines and other smaller circulation circuits. These applications are found in particular wherever more stringent hygienic requirements apply or for reasons of comfort, hot water must be available immediately upon opening an extraction point. To implement hydraulic balancing, the valve is preset to a fixed temperature. The throttle valve opens and closes independently, regulating the flow as a function of water temperature in the floor circulation line. According to the specifications in DVGW worksheet W554, Alwa-Comfort supports thermal disinfection starting at a water temperature of 70 C.
for hydraulic balancing in warm-water circulation systems

Technical Properties

Approvals DVGW certification according to W554
DN size 15 mm
Nominal pressure PN10
Pre-setting Yes
Max. media temperature 90 oC
Body pattern straight
Materials Valve housing made of red bronze; Inner parts made of red bronze; Regulating cone made of Fortron; Springs made of spring steel; EPDM O-rings; Ball valve made of stainless steel
Position indication Visible, digital pre-setting display with concealed pre-setting ring
Additional Descriptions
  • All materials in contact with drinking water according to European directives
  • For regulation according to DVGW worksheets W551 and W553
  • Precise regulation of the volume flow with patented bypass function
  • Valve housing and all parts with flow-contact made of corrosion-resistant red bronze
  • Cavitation-free due to plastic valve insert
  • Small installation size due to inline design
  • High control accuracy due to arrangement of thermocouple in the medium
  • Hydraulic balancing also during thermal disinfection
  • Shut-off function is outside the valve
  • Robust design

Products

Product Type Connection size
Port connection
Port diameter
on wall mounted versions, preset to 57C

V1840X0015
external threads G3/4 inch

V1840Y0015
internal threads Rp1/2 inch
on wall mounted versions, with ball valve, preset to 57C

V1850X0015
external threads G3/4 inch

V1850Y0015
internal threads Rp1/2 inch

V1850XX015
coupling ext. thread R1/2 inch

V1850XY015
coupling int. thread Rp1/2 inch

V1850XS015
19 mm soldering
on wall mounted versions, preset to 63C

V1840X0015H
external threads G3/4 inch

V1840Y0015H
internal threads Rp1/2 inch
on wall mounted versions, with ball valve, preset to 63C

V1850X0015H
external threads G3/4 inch

V1850Y0015H
internal threads Rp1/2 inch

V1850XX015H
coupling ext. thread R1/2 inch

V1850XY015H
coupling int. thread Rp1/2 inch

V1850XS015H
19 mm soldering
under wall mounted versions, with ball valve, preset to 57C

V1860Y0015
internal threads Rp1/2 inch

V1866Y0015
Mapress fittings

V1867Y0015
Sanpress fittings
under wall mounted versions, with ball valve, preset to 63C

V1860Y0015H
internal threads Rp1/2 inch

V1866Y0015H
Mapress fittings

V1867Y0015H
Sanpress fittings

Accessories and replacement parts

Accessories

Image Description Product Type Downloads
Union nut, sealing and red bronze tailpiece for external threads, DN15 VA7400A015  
Union nut, sealing and red bronze tailpiece for external threads, DN15 VA7400A016  
Union nut, sealing and externally threaded red bronze tailpiece for external threads DN15 VA7401A015  
Union nut, sealing and steel welding tailpiece for external threads DN15 VA7402A015  
Union nut with Mapress-fitting for external threads, DN15 VA7403A015  
Union nut with Mapress-fitting for external threads, DN15 VA7403A018  
Sanpress red bronze crimp fitting with sealing, DN15 VA7404A015  
Sanpress red bronze crimp fitting with sealing, DN15 VA7404A018  
Union nut, sealing and internally threades red bronze tailpiece, DN15 VA7405A015  
Insulation shell, DN15 VA2510E015  
Ball Valve, DN15 VA2610A015  
Rosette, DN15 VA2410G015