Skip Ribbon Commands
Skip to main content
​This extension for Google Chrome will allow you to click on the links in the PDF CAD files and open the related documents from your browser.

Braukmann Cast steel Y-strainer with flange connections, FY71P

Braukmann Cast steel Y-strainer with flange connections, FY71P

FY71P strainers are used in commercial and industrial applications, as well as for central water supply systems within the limits of their specifications...

Product Description

FY71P strainers are used in commercial and industrial applications, as well as for central water supply systems within the limits of their specifications. They protect systems against malfunction and corrosion damage resulting from the ingress of foreign bodies such as welding beads, sealing materials, metal cuttings and rust etc. This extends the life of the downstream system and prevents early failure. 

Technical Properties

Media

Water, oil, compressed air and other non-aggressive mediums

Port connection flanges
Mounting position horizontal or vertical
Maximum operating pressure 40 bar
Nominal pressure PN40
Max. media temperature 85 oC
Body material cast steel
Body finishing powder coating
Filter mesh 0.5 mm
Additional Descriptions
  • LEAD FREE: Pb content of all materials less than 0.1 %
  • Low flow resistance because of good dynamic flow design of body
  • Powder-coated inside and outside - Powder used is physiologically and toxicologically safe
  • Stainless steel construction gives triple sieve good corrosion resistance
  • Large strainer mesh surface area provides high dirt acceptance capacity
  • Sieve carrier ensures good sealing within the housing
  • Dirt particles or condensate in compressed air systems can be flushed out with blanking plug removed
  • Easy removal of sieve for cleaning

Products

Product Type DN size
Zeta value
With triple sieve, mesh size approximately 0,5 mm

FY71P-65B
65 mm 2.5

FY71P-80B
80 mm 2.9

FY71P-100B
100 mm 4.4

FY71P-150B
150 mm 5.7

Accessories and replacement parts

Spare Parts

Image Description Product Type Downloads
Cover plate seal for size DN15/DN65/DN80 5782400  
Cover plate seal for size DN 65 5783000  
Cover plate seal for size DN 80 5783100  
Cover plate seal for size DN 100 5783200  
Cover plate seal for size DN 150 5783400  
Sealing ring for size 1" 5018000  
Replacement sieve, mesh size 0,5 mm, for size DN 65 ES71Y-65  
Replacement sieve, mesh size 0,5 mm, for size DN 80 ES71Y-80  
Replacement sieve, mesh size 0,5 mm, for size DN 100 ES71Y-100  
Replacement sieve, mesh size 0,5 mm, for size DN 150 ES71Y-150