Skip Ribbon Commands
Skip to main content
​This extension for Google Chrome will allow you to click on the links in the PDF CAD files and open the related documents from your browser.

Combination water supply unit, HS10S

Combination water supply unit, HS10S

HS10S combination water supply units integrate a check valve with test point, reverse rinsing fine filter, pressure reducing valve and shutoff valve in one appliance...

Product Description

HS10S combination water supply units integrate a check valve with test point, reverse rinsing fine filter, pressure reducing valve and shutoff valve in one appliance. They ensure a continuous supply of filtered water. The fine filter prevents the ingress of foreign bodies, for example rust particles, strands of hemp and grains of sand and thus reduces the probability of corrosion. The check valve protects the mains water system against back pressure, back flow and back syphonage of health threatening liquids. The pressure reducing valve prevents overpressure damage and reduces water consumption. Technical features of each unit also apply to the combination assembly.


Technical Properties

Approvals
  • DVGW (filter mesh size 100 micron)
  • SVGW(filter mesh size 100 micron)
Media

Drinking water

Port connection external threads
Mounting position horizontal
Outlet pressure 1.5 ... 6 bar
Body material brass, dezincification resistant
Spring bonnet material synthetic material
Filter mesh 100 micron
Setpoint scale Yes
Balanced seat design Yes
Filter type reverse rinsing
Reverse rinsing with filtered water Yes
Integrated non-return device Yes
Additional Descriptions
  • Double Spin Technology for connection sizes 1/2" to 11/4" -Cartridge with external rotor enabling simultaneous cleaning in lower and upper filter areas -Visual function check possible
  • Especially compact because pressure reducing valve, fine filter, check valve and shutoff valve are combined in one unit
  • Filtered water supplied even during reverse rinsing
  • Patented reverse rinsing system - fast and thorough cleaning of the filter with small amount of water
  • Automatic reverse rinsing actuator with bayonet connector can be retrofitted
  • Shock resistant clear synthetic material filter bowl enables easy checking of filter contamination
  • Inlet pressure balancing - no influence on outlet pressure by fluctuating inlet pressure
  • Filter and complete filter bowl are replaceable 
  • The valve insert is of high quality synthetic material and can be fully exchanged 
  • All materials are ACS approved 
  • All materials are KTW approved 
  • Approved by TUEV LGA for low noise, Group 1 without limitations

Products

Product Type DN size
Port diameter
Max. media temperature
Flow capacity Kvs
Transparant strainer chamber
Maximum inlet pressure
Threaded male connections, filter mesh size 100 micron

HS10S-1/2AA
15 mm 1/2 inch 40 oC 2.7 16 bar

HS10S-3/4AA
20 mm 3/4 inch 40 oC 3.2 16 bar

HS10S-1AA
25 mm 1 inch 40 oC 7.6 16 bar

HS10S-11/4AA
32 mm 1 1/4 inch 40 oC 8.9 16 bar

HS10S-11/2AA
40 mm 1 1/2 inch 40 oC 12.6 16 bar

HS10S-2AA
50 mm 2 inch 40 oC 13 16 bar
Red bronze filter bowl, threaded male connections, filter mesh size 100 micron

HS10S-1/2AAM
15 mm 1/2 inch 70 oC 2.7 - 25 bar

HS10S-3/4AAM
20 mm 3/4 inch 70 oC 3.2 - 25 bar

HS10S-1AAM
25 mm 1 inch 70 oC 7.6 - 25 bar

HS10S-11/4AAM
32 mm 1 1/4 inch 70 oC 8.9 - 25 bar

HS10S-11/2AAM
40 mm 1 1/2 inch 70 oC 12.6 - 25 bar

HS10S-2AAM
50 mm 2 inch 70 oC 13 - 25 bar

Accessories and replacement parts

Accessories

Image Description Product Type Downloads
Differential pressure switch for sizes 1/2" + 3/4" DDS76-1/2  
Differential pressure switch for sizes 1 1/2" + 2" DDS76-11/2  
Differential pressure switch for sizes 1" + 1 1/4" DDS76-1  
Double ring wrench for removing the filter bowl and spring bonnet (no fig.) for sizes 1 1/2" - 2" ZR10K-11/2  
Double ring wrench for removing the filter bowl and spring bonnet (no fig.) for sizes 1/2" - 1 1/4" ZR10K-1  
Double ring wrench for removing the filter bowl for sizes 1/2" + 3/4" ZR10K-1/2  
Automatic reverse rinsing actuator for automatic filter cleaning, 230 V, 50/60 Hz, 10 W, with moulded Schuko electrical plug Z11S-A  
Automatic reverse rinsing actuator for automatic filter cleaning, 24 V, 50/60 Hz, 10 W, without electrical plug Z11S-B  
Connection set, Solder connections for size 1/2" VST06-1/2B  
Connection set, Solder connections for size 1 1/4" VST06-11/4B  
Solder union connection, connection size 11/2" VST06-11/2B  
Solder union connection, connection size 2" VST06-2B  
Connection set, Solder connections for size 3/4" VST06-3/4B  
Connection set, Solder connections for size 1" VST06-1B  

Spare Parts

Image Description Product Type Downloads
Test valve for sizes 1/2" - 2" 2421100  
shut-off ball valve, R 1/2" 2192900  
shut-off ball valve, R 3/4" 2193100  
shut-off ball valve, R 1" 2193200  
shut-off ball valve, R 1 1/4" 2193300  
shut-off ball valve, R 1 1/2" 2193400  
shut-off ball valve, R 2" 2193500  
Spring bonnet complete for sizes 1/2" + 3/4" 0901515  
Spring bonnet complete for sizes 1 1/2"+ 2" 0901518  
Spring bonnet complete for sizes 1" + 1 1/4" 0901516  
Union seal washer (10 pcs.) for size 3/4" 0901444  
Union seal washer (10 pcs.) for size 1" 0901445  
Union seal washer (10 pcs.) for size 1 1/4" 0901446  
Union seal washer (10 pcs.) for size 1 1/2" 0901447  
Union seal washer (10 pcs.) for size 2" 0901448  
Check valve for size 3/4" 2110200  
Check valve for size 1/2" 2166200  
Check valve cartridge for size 1" 2164400  
Check valve cartridge for size 1 1/4" 2164500  
Check valve cartridge for size 1 1/2" 2164600  
Check valve cartridge for size 2" 2164700  
O-ring set (10 pcs.) for sizes 1/2" - 1 1/4" 0900747  
O-ring set (10 pcs.) for sizes 1 1/2" - 2" 0900748  
Spring for sizes 1/2" - 1 1/4" 2074900  
Spring for sizes 1 1/2" - 2" 2159400  
Pressure gauge, range 0 - 25 bar M38K-A25  
Pressure gauge, range 0 - 16 bar M38K-A16  
Pressure gauge, range 0-10 bar M38K-A10  
Valve cartridge complete (without filter) for sizes 1/2" + 3/4" D06FA-1/2  
Valve insert complete (without filter) for sizes 1"+ 1 1/4" D06FA-1A  
Valve replacement set complete (without strainer) for sizes 1 1/2" + 2" D06FA-11/2  
Filter insert complete, filter mesh size 100 micron, for size 1/2" - 3/4" AF11S-1/2A  
Filter insert complete, filter mesh size 100 micron, for size 1" - 1 1/4" AF11S-1A  
Filter insert complete, filter mesh size 100 micron, for size 1 1/2" - 2" AF11S-11/2A  
Filter insert complete for filters with Double Spin Technology, filter mesh size 100 micron, for sizes 1/2" - 3/4" AF11DS-1/2A  
Filter insert complete for filters with Double Spin Technology, Filter mesh 100 micron for sizes 1" - 1 1/4" AF11DS-1A  
Clear filter bowl complete for sizes 1/2" - 1 1/4" KF11S-1A  
Clear filter bowl complete for sizes 1 1/2" - 2" KF11S-11/2A  
Red-bronze filter bowl for sizes 3/4" - 1 1/4" FT09RS-1A  
Red-bronze filter bowl for sizes 1 1/2" - 2" FT09RS-11/2A  
Ball valve complete for sizes 1/2" - 2" KH11S-1A  
Drain connector for sizes 1/2" - 2" AA76-1/2A  
Double ring wrench for removing the filter bowl (no fig.) for sizes 1/2" - 3/4" ZR10K-3/4  
Double ring wrench for removing the filter bowl and spring bonnet (no fig.) for sizes 1/2" - 1 1/4" ZR10K-1  
Double ring wrench for removing the filter bowl and spring bonnet (no fig.) for sizes 1 1/2" - 2" ZR10K-11/2