You may be trying to access this site from a secured browser on the server. Please enable scripts and reload this page.
Turn on more accessible mode
Turn off more accessible mode
Skip Ribbon Commands
Skip to main content
Turn off Animations
Turn on Animations
English
Solutions
Braukmann Water Solutions
Protection of Water Systems
Drinking Water Protection
Drinking Water Filtration
Pressure reduction
Solutions for Industrial Applications
See all Protection of Water Systems
Protection of Heating Systems
Hydronic Balancing
Protecting the Heating System
See all Protection of Heating Systems
Drinking Water Hygiene
Drinking Water Protection
Thermal Disinfection of hot water
See all Drinking Water Hygiene
See all Braukmann Water Solutions
Smart Home Systems
Smart Home Platforms
Smart Home Radiator Thermostat
Smart Home Heating Controls
Smart Home System
Smart Home water leak and freeze detectors
Smart Home security solution
Security Solution
See all Smart Home security solution
Smart Home security cameras
See all Smart Home Systems
Energy Saving Solutions
Smart Home Radiator Thermostat
Heat Metering
Smart Home System
Smart Home zone control
Hydronic Balancing
Thermostatic radiator control
Heat Metering
Temperature Controls
Hydronic balancing and heating control in one valve
Continuous flow control for life - Thera-6 & V2000SX range
See all Energy Saving Solutions
Security Solutions
Smart Home water leak and freeze detectors
Smart Home security solution
Security Solution
See all Smart Home security solution
Smart Home security cameras
See all Security Solutions
Metering
Metering Software & Certificates
See all Metering
Home Solutions - France
See all Solutions
Product Documentation
Contact
Contact Us
Contact Us
See all Contact Us
About Us
About Us
See all About Us
Manufacturing Locations
Manufacturing Locations
See all Manufacturing Locations
See all Contact
Valve Sizing
Regions
Solutions
Product Documentation
Contact
Valve Sizing
Braukmann Water Solutions
Smart Home Systems
Energy Saving Solutions
Security Solutions
Metering
Home Solutions - France
Protection of Water Systems
Protection of Heating Systems
Drinking Water Hygiene
Drinking Water Protection
Drinking Water Filtration
Pressure reduction
Solutions for Industrial Applications
Hydronic Balancing
Protecting the Heating System
Drinking Water Protection
Thermal Disinfection of hot water
See all Braukmann Water Solutions
Smart Home Platforms
Smart Home Radiator Thermostat
Smart Home Heating Controls
Smart Home System
Smart Home water leak and freeze detectors
Smart Home security solution
Smart Home security cameras
Security Solution
See all Smart Home Systems
Smart Home Radiator Thermostat
Heat Metering
Smart Home System
Smart Home zone control
Hydronic Balancing
Thermostatic radiator control
Heat Metering
Temperature Controls
Hydronic balancing and heating control in one valve
Continuous flow control for life - Thera-6 & V2000SX range
See all Energy Saving Solutions
Smart Home water leak and freeze detectors
Smart Home security solution
Smart Home security cameras
Security Solution
See all Security Solutions
Metering Software & Certificates
See all Metering
See all Home Solutions - France
Contact Us
About Us
Manufacturing Locations
Contact Us
See all Contact Us
About Us
See all About Us
Manufacturing Locations
See all Manufacturing Locations
Option 1
This extension for Google Chrome will allow you to click on the links in the PDF CAD files and open the related documents from your browser.
Compact Automatic Gas control, with modureg, VR46...VR86 M,N
Compact Automatic Gas control, with modureg, VR46...VR86 M,N
Gas control for automatic ignition applications with servo pressure regulation and modulator
Print Page
View Products
Product Description
Technical Properties
Product Description
Gas control for automatic ignition applications with servo pressure regulation and modulator
Technical Properties
General features
Safety valve automatic operated
Safety valve high/medium or low capacity
220V/230V or 24 V, 50/60 Hz operator
V7335A modulating coil (modureg)
Products
Product Type
Soft lite
DIN faced V404 V804
Valve capacity
Gas connection
Conn. 1st coil
Regulation modureg
Regulator
Features
230 V; 50 Hz, Valve class B+J, Fast Open; With pilot outlet, IP ignition system
VR4601M2009
-
Medium
1/2"x1/2"BSP.Pl
bottom
1.5 ... 20 mbar
V7335A2224
VR4601M2017
-
Medium
1/2"x1/2"BSP.Pl
bottom
3 ... 37 mbar
V7335A2232
VR4601MA2015
Low
18,6diax1/2"BSP.Pl
bottom
3 ... 37 mbar
V7335A2232
VR4601MA3013
Low
1/2"x1/2"BSP.Pl
bottom
1.5 ... 16 mbar
V7335A3008
VR4601MA3021
Low
1/2"x1/2"BSP.Pl
bottom
3 ... 34 mbar
V7335A3016
VR4601MB2005
High
23x23dia
top
1.5 ... 20 mbar
V7335A2026
adj. pilot flow
230 V; 50 Hz, Valve class B+J, Fast Open; No pilot outlet, DBI ignition system
VR4605M2000
-
Medium
1/2"x1/2"BSP.Pl
bottom
1.5 ... 20 mbar
V7335A2224
VR4605MA2032
Low
1/2"x1/2"BSP.Pl
bottom
1.5 ... 20 mbar
V7335A2224
VR4605MA2040
Low
1/2"x1/2"BSP.Pl
bottom
3 ... 37 mbar
V7335A2232
VR4605MA2065
Low
18,6diax1/2"BSP.Pl
bottom
3 ... 37 mbar
V7335A2232
VR4605MA3014
Low
1/2"x1/2"BSP.Pl
bottom
1.5 ... 16 mbar
V7335A3008
VR4605MB2006
High
23x23dia
top
1.5 ... 20 mbar
V7335A2224
230 V; 50 Hz, Valve class B+J, Soft lite; With pilot outlet, IP ignition system
VR4601N2016
5 mbar
-
Medium
1/2"x1/2"BSP.Pl
bottom
1.5 ... 20 mbar
V7335A2224
VR4601N2024
10 mbar
-
Medium
1/2"x1/2"BSP.Pl
bottom
8 ... 50 mbar
V7335A2257
VR4601NA2006
5 mbar
Low
1/2"x1/2"BSP.Pl
bottom
1.5 ... 20 mbar
V7335A2224
VR4601NA2014
5 mbar
Low
1/2"x1/2"BSP.Pl
bottom
3 ... 37 mbar
V7335A2232
230 V; 50 Hz, Valve class B+J, Soft lite; No pilot outlet, DBI ignition system
VR4605NA2007
5/sw. mbar
Low
18,6diax1/2"BSP.Pl
top
3 ... 37 mbar
V7335A2083
VR4605NA2031
7/sw. mbar
Low
18,6diax1/2"BSP.Pl
bottom
3 ... 37 mbar
V7335A2232
VR4605NA2049
5/sw. mbar
Low
18,6diax1/2"BSP.Pl
bottom
3 ... 37 mbar
V7335A2232
VR4605NA4003
5/sw. mbar
Low
18,6diax1/2"BSP.Pl
top
... mbar
V4336A2212
230 V; 50 Hz, Valve class B+C, Fast open; No pilot outlet, DBI ignition system
VR4615MA2007
Low
18,6diax1/2"BSP.Pl
top
3 ... 37 mbar
V7335A2273
24 V; 50 Hz, Valve class B+J, Fast Open; With pilot outlet, IP ignition system
VR8601M2005
-
Medium
1/2"x1/2"BSP.Pl
bottom
1.5 ... 20 mbar
V7335A2224
adj. pilot flow
24 V; 50 Hz, Valve class B+C, Fast Open; No pilot outlet, DBI ignition system
VR8615M2005
Medium
1/2"x1/2"BSP.Pl
bottom
1.5 ... 20 mbar
V7335A2224