Skip Ribbon Commands
Skip to main content
​This extension for Google Chrome will allow you to click on the links in the PDF CAD files and open the related documents from your browser.

Design TRV Body V2080

Design TRV Body V2080

The V2080 Design TRVs have a high-class appearance to match design radiators...

Product Description

The V2080 Design TRVs have a high-class appearance to match design radiators.

Thermostatic radiator valve bodies (TRV bodies) are fitted on the supply of radiators or heat exchangers. Together with a radiator thermostat, they control the room temperature by regulating the flow of hot water into the radiator or heat exchanger. The temperature of different rooms is controlled individually, and energy is saved. TRV bodies of this type are suitable for

  • Honeywell Home radiator thermostats with M30 x 1.5 connection and from an optical aspect especially the Thera-200 Design series

Technical Properties

Medium type water or water-glycol mixture according to VDI 2035
DN size 15 mm
Port connection internal and external threads
Body-head connection M30 x 1,5
Connection diameter 1/2 inch
Nominal pressure PN10
Max. delta P 1 bar
Media temp. 2 ... 100 oC
Materials
  • Valve housing made of brass
  • Valve insert made of brass with EPDM O-rings and seat sealing
  • Spindle made of stainless steel
  • Protection cap made of white plastic PP GF10
  • Retaining rivet made of copper
Features
  • Perfect finishing with high quality surface in chrome, white (RAL 9016) or matt black (RAL 9004)
  • Available in angled, straight and double angle pattern
  • Including a chromed tail piece with integrated O-ring
  • Presettable by stroke limitation
  • For 2-pipe systems
  • Standard M30 x 1.5 thermostat connection
  • Connections for all types of pipework available
  • Quiet operation
Closing dimension 11.9 mm
Colour of protection cap white
Stroke 2.5 mm

Products

Product Type Body pattern
Options

V2081ESL15A
angle

V2082ESL15A
angle

V2083ESL15A
angle

V2081DSL15A
straight

V2082DSL15A
straight

V2083DSL15A
straight

V2081RLS15A
double angle right

V2082RLS15A
double angle right

V2083RLS15A
double angle right

V2081LSL15A
double angle left

V2082LSL15A
double angle left

V2083LSL15A
double angle left

Accessories and replacement parts

Accessories

Image Description Product Type Downloads
ipe Connections Design compression fitting for COPPER pipe. Consisting of compression nut and compression ring. For valves with external thread M24x19. (1 pack), 12 mm FEM24C12  
ipe Connections Design compression fitting for COPPER pipe. Consisting of compression nut and compression ring. For valves with external thread M24x19. (1 pack), 14 mm FEM24C14  
ipe Connections Design compression fitting for COPPER pipe. Consisting of compression nut and compression ring. For valves with external thread M24x19. (1 pack), 15 mm FEM24C15  
ipe Connections Design compression fitting for COPPER pipe. Consisting of compression nut and compression ring. For valves with external thread M24x19. (1 pack), 16 mm FEM24C16  
Pipe Connections Design compression fitting for PEX pipe. Consisting of compression nut, compression ring and reinforcing insert. For valves with external thread M24x19. (1 pack), 12 x 1.1 mm FEM24P12X1.1  
Pipe Connections Design compression fitting for PEX pipe. Consisting of compression nut, compression ring and reinforcing insert. For valves with external thread M24x19. (1 pack), 14 x 2 mm FEM24P14X2  
Pipe Connections Design compression fitting for PEX pipe. Consisting of compression nut, compression ring and reinforcing insert. For valves with external thread M24x19. (1 pack), 16 x 1.5 mm FEM24P16X1.5  
Pipe Connections Design compression fitting for PEX pipe. Consisting of compression nut, compression ring and reinforcing insert. For valves with external thread M24x19. (1 pack), 16 x 2 mm FEM24P16X2  
Pipe Connections Design compression fitting for PEX pipe. Consisting of compression nut, compression ring and reinforcing insert. For valves with external thread M24x19. (1 pack), 18 x 2 mm FEM24P18X2  
Pipe Connections Design compression fitting for MULTILAYER pipe. Consisting of compression nut, compression ring and reinforcing insert. For valves with external thread M24x19. (1 pack), 12 x 2 mm FEM24M14X2.1  
Pipe Connections Design compression fitting for MULTILAYER pipe. Consisting of compression nut, compression ring and reinforcing insert. For valves with external thread M24x19. (1 pack), 16 x 2 mm FEM24M16X2  
Pipe Connections Design compression fitting for MULTILAYER pipe. Consisting of compression nut, compression ring and reinforcing insert. For valves with external thread M24x19. (1 pack), 18 x 2 mm FEM24M18X2  
Pipe Connections Design compression fitting for MULTILAYER pipe. Consisting of compression nut, compression ring and reinforcing insert. For valves with external thread M24x19. (1 pack), 20 x 2 mm FEM24M20X2  
Rosette white (RAL9016) for wall covering; 40 x 12mm VA2201D012  
Rosette white (RAL9016) for wall covering, 40 x 12 mm VA2201D014  
Rosette white (RAL9016) for wall covering; 40 x 15mm VA2201D015  
Rosette white (RAL9016) for wall covering; 40 x 16mm VA2201D016  
Rosette white (RAL9016) for wall covering; 40 x 18mm VA2201D018  
Rosette white (RAL9016) for wall covering; 40 x 20mm VA2201D020  
Rosette chrome for wall covering; 40 x 12mm VA2201E012  
Rosette chrome for wall covering; 40 x 14mm VA2201E014  
Rosette chrome for wall covering; 40 x 15mm VA2201E015  
Rosette chrome for wall covering; 40 x 16mm VA2201E016  
Rosette chrome for wall covering; 40 x 18mm VA2201E018  
Rosette chrome for wall covering; 40 x 20mm VA2201E020  
Manual design handwheel, white (RAL9016) VA2200C001  
Manual design handwheel, chrome VA2200C002  
Thera-200 Design radiator Thermostat, white/chrome T4021  
Thera-200 Design radiator Thermostat, chrome/chrome T4221  
Thera-200 Design radiator Thermostat, black/chrome T4321