Skip Ribbon Commands
Skip to main content
​This extension for Google Chrome will allow you to click on the links in the PDF CAD files and open the related documents from your browser.

EW773 Series Ultrasonic Heat Meters DN15 - DN100 for Heating and Cooling Applications

EW773 Series Ultrasonic Heat Meters DN15 - DN100 for Heating and Cooling Applications

Static compact heat or chilled water meters with electronic measurement based on the ultrasonic principle, consisting of an electronic energy calculator, an ultrasonic flow sensor and two temperature sensors...

Product Description

Honeywell Home EW773 Series ultrasonic meters are static compact heat or chilled water meters with electronic measurement based on the ultrasonic principle, consisting of an electronic energy calculator, an ultrasonic flow sensor and two temperature sensors.

They are used for metering of hydronic heating and/or cooling energy in hydronic systems based on volume, supply and return temperature. EW7730 models are suitable for energy metering in heating systems only. EW7731 models are suitable for energy metering in heating, cooling or combined systems.

Technical Properties

Approvals
  • Heating: MID DE-10-MI004-PTB013, class 2
  • Cooling: DE-16-M-PTB-0001
  • CE
Measuring process ultrasonic
Display functions LCD, 8-digit
Power source
  • Standard: - A-cell lithium battery 3.6 VDC with 11 year nominal lifetime
  • Optional: - D-cell lithium battery 3.6 VDC with 16 year nominal lifetime - 24 VAC mains power supply with integrated, replaceable backup battery - 230 VAC mains power supply with integrated, replaceable backup battery
Dynamic range

250:1

Features
  • Ultrasonic measuring principle
  • Dynamic range of 250:1 (qp:qi) in class 2
  • Detachable calculator unit with connection cable 1.5 m long and wall mounting plate for wall attachment
  • High battery Efficiency, A-cell: battery lifetime up to 11 years D-cell: battery lifetime up to 16 years
  • High long term stability, tested and verified by independent AGFW test
  • Insensitive to dirt
  • No moving parts in the flow
  • ZVEI optical interface
  • Optionally with integrated Radio OMS (Open Metering Standard), 868MHz
  • Remote reading with up to two add on plug and Play modules

Products

Product Type Medium
Connection
DN size
Maximum operating pressure
Media temp.
Nominal flow (qp)
Length
Interface
Interface type
EW773 Series with two free communication slots (no modules installed)

EW7731A1200
heating or chilled water G 3/4 15 mm 16 bar 5 ... 105 oC 1.5 m3/h 110 mm Retrofittable (two slots)

EW7731A2000
heating or chilled water G 1 20 mm 16 bar 5 ... 105 oC 2.5 m3/h 130 mm Retrofittable (two slots)

EW7731A3600
heating or chilled water G 1 1/4 25 mm 16 bar 5 ... 105 oC 6 m3/h 260 mm Retrofittable (two slots)

EW7731A4000
heating or chilled water Flanges PN25 32 mm 25 bar 5 ... 105 oC 6 m3/h 260 mm Retrofittable (two slots)

EW7731A4600
heating or chilled water G 2 40 mm 16 bar 5 ... 105 oC 10 m3/h 300 mm Retrofittable (two slots)

EW7731A4800
heating or chilled water Flanges PN25 40 mm 25 bar 5 ... 105 oC 10 m3/h 300 mm Retrofittable (two slots)

EW7731A5200
heating or chilled water Flanges PN25 50 mm 25 bar 5 ... 105 oC 15 m3/h 270 mm Retrofittable (two slots)

EW7731A6000
heating or chilled water Flanges PN25 65 mm 25 bar 5 ... 105 oC 25 m3/h 300 mm Retrofittable (two slots)

EW7731A7000
heating or chilled water Flanges PN25 80 mm 25 bar 5 ... 105 oC 40 m3/h 300 mm Retrofittable (two slots)

EW7731A7800
heating or chilled water Flanges PN25 100 mm 25 bar 5 ... 105 oC 60 m3/h 360 mm Retrofittable (two slots)
EW773 Series with two free communication slots and installed 230 V mains power supply

EW7731A1223
heating or chilled water G 3/4 15 mm 16 bar 5 ... 105 oC 1.5 m3/h 110 mm Retrofittable (two slots)

EW7731A2023
heating or chilled water G 1 20 mm 16 bar 5 ... 105 oC 2.5 m3/h 130 mm Retrofittable (two slots)

EW7731A3623
heating or chilled water G 1 1/4 25 mm 16 bar 5 ... 105 oC 6 m3/h 260 mm Retrofittable (two slots)

EW7731A4623
heating or chilled water G 1 1/2 40 mm 16 bar 5 ... 105 oC 10 m3/h 300 mm Retrofittable (two slots)

EW7731A2323
heating or chilled water Flanges PN25 20 mm 25 bar 5 ... 105 oC 2.5 m3/h 190 mm Retrofittable (two slots)

EW7731A3823
heating or chilled water Flanges PN25 25 mm 25 bar 5 ... 105 oC 6 m3/h 260 mm Retrofittable (two slots)

EW7731A4823
heating or chilled water Flanges PN25 40 mm 25 bar 5 ... 105 oC 10 m3/h 300 mm Retrofittable (two slots)

EW7731A5223
heating or chilled water Flanges PN25 50 mm 25 bar 5 ... 105 oC 15 m3/h 270 mm Retrofittable (two slots)

EW7731A6023
heating or chilled water Flanges PN25 65 mm 25 bar 5 ... 105 oC 25 m3/h 300 mm Retrofittable (two slots)

EW7731A7023
heating or chilled water Flanges PN25 80 mm 25 bar 5 ... 105 oC 40 m3/h 300 mm Retrofittable (two slots)

EW7731A7823
heating or chilled water Flanges PN25 100 mm 25 bar 5 ... 105 oC 60 m3/h 300 mm Retrofittable (two slots)
EW773 Series with M-Bus and 230 V on board and one free communication slot

EW7731M1223
heating or chilled water G 3/4 15 mm 16 bar 5 ... 105 oC 1.5 m3/h 110 mm M-Bus Retrofittable (one slot)

EW7731M2023
heating or chilled water G 1 20 mm 16 bar 5 ... 105 oC 2.5 m3/h 130 mm M-Bus Retrofittable (one slot)

EW7731M3623
heating or chilled water G 1 1/4 25 mm 16 bar 5 ... 105 oC 6 m3/h 260 mm M-Bus Retrofittable (one slot)

EW7731M6023
heating or chilled water Flanges PN25 65 mm 25 bar 5 ... 105 oC 25 m3/h 300 mm M-Bus Retrofittable (one slot)

EW7731M7823
heating or chilled water Flanges PN25 100 mm 25 bar 5 ... 105 oC 60 m3/h 360 mm M-Bus Retrofittable (one slot)
EW773 Series with RF on board and one free communication slot

EW7731F1200
heating or chilled water G 3/4 15 mm 16 bar 5 ... 105 oC 1.5 m3/h 110 mm RF Fixed

EW7731F2000
heating or chilled water G 1 20 mm 16 bar 5 ... 105 oC 2.5 m3/h 130 mm RF Fixed
EW773 Series with RF onboard, one free communication slot and installed 230 V mains power supply

EW7731F1223
heating or chilled water G 3/4 15 mm 16 bar 5 ... 105 oC 1.5 m3/h 110 mm RF Fixed

EW7731F2023
heating or chilled water G 1 20 mm 16 bar 5 ... 105 oC 2.5 m3/h 130 mm RF Fixed
EW773 Series with installed M-Bus module and one free communication slot

EW7731M1200
heating or chilled water G 3/4 15 mm 16 bar 5 ... 105 oC 1.5 m3/h 110 mm M-Bus Retrofittable (one slot)

EW7731M2000
heating or chilled water G 1 20 mm 16 bar 5 ... 105 oC 2.5 m3/h 130 mm M-Bus Retrofittable (one slot)

EW7731M3600
heating or chilled water G 1 1/4 25 mm 16 bar 5 ... 105 oC 6 m3/h 260 mm M-Bus Retrofittable (one slot)

EW7731M4000
heating or chilled water Flanges PN25 32 mm 25 bar 5 ... 105 oC 6 m3/h 260 mm M-Bus Retrofittable (one slot)

EW7731M4800
heating or chilled water Flanges PN25 40 mm 25 bar 5 ... 105 oC 10 m3/h 300 mm M-Bus Retrofittable (one slot)

EW7731M5200
heating or chilled water Flanges PN25 50 mm 25 bar 5 ... 105 oC 15 m3/h 270 mm M-Bus Retrofittable (one slot)

EW7731M6000
heating or chilled water Flanges PN25 65 mm 25 bar 5 ... 105 oC 25 m3/h 300 mm M-Bus Retrofittable (one slot)

EW7731M7000
heating or chilled water Flanges PN25 80 mm 25 bar 5 ... 105 oC 40 m3/h 300 mm M-Bus Retrofittable (one slot)

EW7731M7800
heating or chilled water Flanges PN25 100 mm 25 bar 5 ... 105 oC 60 m3/h 360 mm M-Bus Retrofittable (one slot)
EW773 Series with installed M-Bus and pulse input modules (both communication slots occupied)

EW7730K1200
heating water G 3/4 15 mm 16 bar 5 ... 130 oC 1.5 m3/h 110 mm M-Bus Retrofittable (two slots)
EW773 Series Kit including EW773 M-Bus Meter plus connection set plus tailpiece for T-supply-sensor

EW7731M1200/K1
heating or chilled water G 3/4 15 mm 16 bar 5 ... 105 oC 1.5 m3/h 110 mm M-Bus Retrofittable (factory installed)

EW7731M2000/K1
heating or chilled water G 1 20 mm 16 bar 5 ... 105 oC 2.5 m3/h 130 mm M-Bus Retrofittable (factory installed)

EW7731M3600/K1
heating or chilled water G 1 1/2 25 mm 16 bar 5 ... 105 oC 6 m3/h 260 mm M-Bus Retrofittable (factory installed)

EW7731M4600/K1
heating or chilled water G 2 40 mm 16 bar 5 ... 105 oC 10 m3/h 300 mm M-Bus + pulse in Retrofittable (factory installed)

Accessories and replacement parts

External M-Bus to RF module

Image Description Product Type Downloads
M-Bus to RF module for EW1300BM and EW1301BM - OBSOLETE EW9100AEZ001  

Set of two union nuts, sealings and externally threaded brass tailpieces (one pack per meter required)

Image Description Product Type Downloads
Set of two union nuts for DN15, thread 1/2" EWA1500035  
Set of two union nuts for DN20, thread 3/4" EWA1500042  
Set of two union nuts for DN25, thread 1" EWA1500062  
Set of two union nuts for DN40, thread 1 1/2" EWA1500072  

Pair of Pt500 temperature sensors, 5.2 mm (MID approved)

Image Description Product Type Downloads
Pair of Pt500 temperature sensors, 5.2 mm (MID approved) Cable length 2 m EWA3002680  
Pair of Pt500 temperature sensors, 5.2 mm (MID approved) Cable length 3 m EWA3002681  
Pair of Pt500 temperature sensors, 5.2 mm (MID approved) Cable length 5 m EWA3002682  
Pair of Pt500 temperature sensors, 5.2 mm (MID approved) Cable length 10 m EWA3002679  

Temperature sensor installation kit (bulk pack of 20pcs)

Image Description Product Type Downloads
Temperature sensor installation kit, brass, max. 130C EWA3001303  
Temperature sensor installation kit, plastic, max. 90C EWA3001305  

Tailpiece for direct connection of supply temperature sensor, Temperature sensor installation kit required

Image Description Product Type Downloads
R 1/2" external thread, M10x1 sensor thread EWA087HY003  
G 1/4" external thread, M10x1 sensor thread EWA354830  

Ball valve with internal threads

Image Description Product Type Downloads
For DN15, G 1/2" internal threads EWA087HY004  
For DN20, G 3/4" internal threads EWA087HY005  
For DN25, 1" internal threads EWA087HY006  

Brass immersion pockets (MID approved)

Image Description Product Type Downloads
35mm, for DN25...32 EWA3002684  
120mm, for DN150 EWA3004407  
52 mm, for DN40...65 EWA3002685  
85mm, for DN80...125 EWA3004406  

Retrofittable communication modules

Image Description Product Type Downloads
Ribbon cable for EW773 modules EWA3026382  
M-Bus communication module (single pack) EWA3022071  
Pulse output module with two outputs EWA3022073  
Pulse input module with two inputs (single pack) EWA3022074  
Combined pulse input/output module EWA3022075  
Analogue 4 - 20mA module EWA3022106  

Power supply

Image Description Product Type Downloads
A-cell battery 3.6V DC (11 year lifetime) as replacement for standard battery EWA3022102  
D-cell battery 3.6V DC (16 year lifetime) EWA3022103  
Mains supply unit 230V AC EWA3022076  
Mains supply unit 24V AC EWA3022079  

Calculator mounts

Image Description Product Type Downloads
Calculator wall mount (single pack) EWA3007090  

Bluetooth optohead

Image Description Product Type Downloads
Bluetooth optohead, For all EW773 EWA3001799  

IzarSet Expert dongle

Image Description Product Type Downloads
License for all EW773 EWP3066170  

Metering software and Certificates

Image Description Product Type Downloads