Skip Ribbon Commands
Skip to main content
​This extension for Google Chrome will allow you to click on the links in the PDF CAD files and open the related documents from your browser.

Fancoil controller for 2-pipe systems, On/Off valve, Orchid 1

Fancoil controller for 2-pipe systems, On/Off valve, Orchid 1

Fancoil controller, 2-pipe systems..

Product Description

The TF228WN-C digital thermostat is designed for 3-speed fan and valve control in a fan coil system, including:

  • 2-pipe cool only/heat only/manual changeover
  • Ventilation mode
  • Manual or automatic 3-speed fan control
  • Water valve control

Besides the basic controls, TF228WN-C featuring CPH (Cycle Per Hour) better maintains the room temperature to the setpoint and memorized time off function can automatically turn off the thermostat to save energy. In addition, Honeywell Random start-up function helps maintain power grid stability.

In addition, Honeywell Random start-up function helps maintain power grid stability. 

Technical Properties

Protection class

IP20 

Temp. setpoint range 10 ... 32 oC
Control output signal

PI, On/Off output 

Additional Descriptions
  • Auto Cycle times 100,000 times
  • Manual Cycle times 10,000 times
  • Monitor range 0 ~ 37C
  • Ambient storage limits -30 ~ +60C
  • Pollution Degree 2
  • Humidity limits 5~90% RH, non-condensing
  • Protection against electric Class II
  • Rated Impulse Voltage: 2500V
  • Maximum Temperature for relay wiring 155C
Temperature control accuracy +/- 1 oC
Ambient temp. limit

0~ +49C

Power supply

220/230VAC, 50/60Hz 

Products

Product Type
Product

TF228WN-C