Skip Ribbon Commands
Skip to main content
​This extension for Google Chrome will allow you to click on the links in the PDF CAD files and open the related documents from your browser.

Braukmann Filter combination, with pressure reducing valve and reverse rinsing fine filter FKx74CS BigSize

Braukmann Filter combination, with pressure reducing valve and reverse rinsing fine filter FKx74CS BigSize

The filter combinations comprise reverse rinsing filter and pressure reducing valve in one appliance. They ensure a continuous supply of filtered water...

Product Description

The filter combinations comprise reverse rinsing filter and pressure reducing valve in one appliance. They ensure a continuous supply of filtered water. The fine filter stops the ingress of foreign bodies, for example rust particles, strands of hemp and grains of sand and thus reduces the probability of corrosion. The pressure reducing valve prevents pressure damage and reduces water consumption. 

The filter combinations are fitted in systems where a pressure reducing valve is required. Both horizontal and vertical installation is possible. 

Technical Properties

Approvals
  • DVGW (approval for all filters with 100 micron mesh sizes and with rotatable connection piece)
Media

drinking water

Mounting position horizontal or vertical
Outlet pressure 1.5 ... 6 bar
Flow capacity Kvs 11.5 m3/h
Body material leadfree brass
Filter mesh 100 micron
Filter type reverse rinsing
Reverse rinsing with filtered water Yes
Additional Descriptions

Max. inlet pressure: 16 bar; for long term 12 bar to maintain the measuring accuracy of the pressure gauge

  • Integral pressure reducing valve with balanced seat
  • Inlet pressure balancing no influence on outlet pressure by fluctuating inlet pressure
  • Filtered water supplied even during reverse rinsing
  • Patented reverse rinsing system - fast and thorough cleaning of the filter with small amount of water
  • Memory ring indicates when next manual reverse rinsing is due
  • Automatic reverse rinsing actuator with bayonet connector can be retrofitted
  • Large filter surface
  • Shock resistant clear synthetic material filter bowl enables easy checking of filter contamination
  • Filter insert fully replaceable
  • Standardized discharge connection
  • ACS certified
  • All materials are KTW approved
  • All materials are UBA conform
  • Approved by TUEV LGA for low noise, Group 1 without limitations
Pressure range 1.5 ... 16 bar
Media temp. 5 ... 30 oC
Maximum inlet pressure 16 / 12 bar
Connection diameter 11/2 - 2 inch

Products

Product Type DN size
Port diameter
Flow capacity Kvs
Filter mesh
Body material
With rotatable connector piece, filter mesh size 95/110 micron, lead-free materials

FK74CS-11/2LFAA
40 mm 1 1/2 inch 11.5 100 micron leadfree brass

FK74CS-2LFAA
50 mm 2 inch 11.5 100 micron leadfree brass
Retrofit version without rotatable connector piece, filter mesh size 95/110 micron, lead-free materials

FKN74CS-2LFA
50 mm 2 inch 11.5 100 micron leadfree brass

Accessories and replacement parts

Accessories

Image Description Product Type Downloads
Double ring wrench for removing the filter bowl and spring bonnet (no fig.) for sizes 1 1/2" - 2" ZR10K-11/2  
Automatic reverse rinsing actuator for automatic filter cleaning, 230 V, 50/60 Hz, 10 W, with moulded Schuko electrical plug Z11S-A  
Automatic reverse rinsing actuator for automatic filter cleaning, 24 V, 50/60 Hz, 10 W, without electrical plug Z11S-B  
230 V, 50/60 Hz, 10 with moulded Type 12 electrical plug for Switzerland Z11S-Z  
Lead-free connection set with threaded connections for connection size 2" VST06-2LFA  
Connection set threaded Connection, lead-free, 11/2" VST74CS-11/2LFA  
Rotatable connector piece, lead-free materials, 11/2" DA74CS-11/2LFA  
Rotatable connector piece, lead-free materials, 2" DA74CS-2LFA  

Spare Parts

Image Description Product Type Downloads
Valve insert complete (without filter) for sizes 1 1/2"+ 2" D06FI-11/2  
Filter insert complete, filter mesh size 20 micron, for size 1 1/2" - 2" AF11S-11/2B  
Filter insert complete, filter mesh size 50 micron, for size 1 1/2" - 2" AF11S-11/2C  
Filter insert complete, filter mesh size 200 micron, for size 1 1/2" - 2" AF11S-11/2D  
Filter insert complete, filter mesh size 100 micron, for size 1 1/2" - 2" AF11S-11/2A  
Pressure gauge, rear connection thread G1/4", Range:0 - 16 bar M74CS-A16  
Clear filter bowl, lead-free, 11/2" - 2" KF11SB-2A  
Ball valve complete, lead-free KH11S-1LFA  
Flange seal, 11/2" - 2" 5975901