You may be trying to access this site from a secured browser on the server. Please enable scripts and reload this page.
Turn on more accessible mode
Turn off more accessible mode
Skip Ribbon Commands
Skip to main content
Turn off Animations
Turn on Animations
English
Solutions
Braukmann Water Solutions
Protection of Water Systems
Drinking Water Protection
Drinking Water Filtration
Pressure reduction
Solutions for Industrial Applications
See all Protection of Water Systems
Protection of Heating Systems
Hydronic Balancing
Protecting the Heating System
See all Protection of Heating Systems
Drinking Water Hygiene
Drinking Water Protection
Thermal Disinfection of hot water
See all Drinking Water Hygiene
See all Braukmann Water Solutions
Smart Home Systems
Smart Home Platforms
Smart Home Radiator Thermostat
Smart Home Heating Controls
Smart Home System
Smart Home water leak and freeze detectors
Smart Home security solution
Security Solution
See all Smart Home security solution
Smart Home security cameras
See all Smart Home Systems
Energy Saving Solutions
Smart Home Radiator Thermostat
Heat Metering
Smart Home System
Smart Home zone control
Hydronic Balancing
Thermostatic radiator control
Heat Metering
Temperature Controls
Hydronic balancing and heating control in one valve
Continuous flow control for life - Thera-6 & V2000SX range
See all Energy Saving Solutions
Security Solutions
Smart Home water leak and freeze detectors
Smart Home security solution
Security Solution
See all Smart Home security solution
Smart Home security cameras
See all Security Solutions
Metering
Metering Software & Certificates
See all Metering
Home Solutions - France
See all Solutions
Product Documentation
Contact
Contact Us
Contact Us
See all Contact Us
About Us
About Us
See all About Us
Manufacturing Locations
Manufacturing Locations
See all Manufacturing Locations
See all Contact
Valve Sizing
Regions
Solutions
Product Documentation
Contact
Valve Sizing
Braukmann Water Solutions
Smart Home Systems
Energy Saving Solutions
Security Solutions
Metering
Home Solutions - France
Protection of Water Systems
Protection of Heating Systems
Drinking Water Hygiene
Drinking Water Protection
Drinking Water Filtration
Pressure reduction
Solutions for Industrial Applications
Hydronic Balancing
Protecting the Heating System
Drinking Water Protection
Thermal Disinfection of hot water
See all Braukmann Water Solutions
Smart Home Platforms
Smart Home Radiator Thermostat
Smart Home Heating Controls
Smart Home System
Smart Home water leak and freeze detectors
Smart Home security solution
Smart Home security cameras
Security Solution
See all Smart Home Systems
Smart Home Radiator Thermostat
Heat Metering
Smart Home System
Smart Home zone control
Hydronic Balancing
Thermostatic radiator control
Heat Metering
Temperature Controls
Hydronic balancing and heating control in one valve
Continuous flow control for life - Thera-6 & V2000SX range
See all Energy Saving Solutions
Smart Home water leak and freeze detectors
Smart Home security solution
Smart Home security cameras
Security Solution
See all Security Solutions
Metering Software & Certificates
See all Metering
See all Home Solutions - France
Contact Us
About Us
Manufacturing Locations
Contact Us
See all Contact Us
About Us
See all About Us
Manufacturing Locations
See all Manufacturing Locations
Option 1
This extension for Google Chrome will allow you to click on the links in the PDF CAD files and open the related documents from your browser.
Four-way rotary valve PN6, compact, chrome plated
Four-way rotary valve PN6, compact, chrome plated
For hot/cold water quality VDI2035; glycol water mixture 50%.
Print Page
View Products
Product Description
Technical Properties
Product Description
For hot/cold water quality VDI2035; glycol water mixture 50%.
Technical Properties
Valve series
V5442G
Valve type
4-way rotary mixing, compact
Medium type
water
Media temp.
2 ... 110
o
C
Nominal pressure
PN6
Max. delta P
100 kPa
Torque for max. delta P
7 Nm
Angle of rotation
90
o
Materials
body chrome plated cast iron, inner parts chrome plated
Port connection
internal threads
Packing
double O-ring sealing
Products
Product Type
DN size
Kvs value
Products
V5442G1003
20 mm
4
V5442G1011
20 mm
6.3
V5442G1029
25 mm
10
V5442G1037
32 mm
16