Skip Ribbon Commands
Skip to main content
​This extension for Google Chrome will allow you to click on the links in the PDF CAD files and open the related documents from your browser.

GB type TRV Body (V2047)

GB type TRV Body (V2047)

Reverse-flow thermostatic radiator valve body with universal band (UBG-R) type valve cartridge. Reverse flow feature allows any kind of installatio...

Product Description

Reverse-flow thermostatic radiator valve body with universal band (UBG-R) type valve cartridge. Reverse flow feature allows any kind of installation: supply or return, regular or opposite flow direction. Exchange of valve insert possible when system is under pressure and operating. AT-Concept.
For water-based heating systems.

Technical Properties

Approvals EN215 - for details see 'http://www.cert-trv.cenorm.be'.
EN215 certified Yes
Medium type water or water-glycol mixture according to VDI 2035
Threads type BSP
DN size 15 mm
Port connection external threads
Body-head connection M30 x 1,5
Heat exchanger connection 1/2 inch
Connection diameter 1/2 inch
Nominal pressure PN10
Max. delta P 1 bar
Media temp. 2 ... 130 oC
Kvs value 2.1
Body pattern angle
Materials Valve body made of matt nickel-plated red bronze Rg5 to DIN 1705, valve insert made of brass with EPDM O-rings and seat sealing, spindle made of stainless steel.
Place in installation supply or return
Closing dimension 11.5 mm
Colour of protection cap white
Stroke 2.5 mm
Additional Descriptions
  • kvs-value 1,9 in reverse flow mode.
  • Valve is supplied with compression fitting for copper and precision steel pipe.

Products

Product Type Connection size
GB type angle pattern TRV bodies

V2047EUB08
8 mm

V2047EUB10
10 mm

V2047EUB15
15 mm

Accessories and replacement parts

Accessories

Image Description Product Type Downloads
Manual handwheel cap VA2200D001  
Pressure cap for shutting off valves on radiator outlet for valves DN15 (1/2") VA2202A015  
Sealing ring for pressure cap for valves DN15 (1/2") VA5090A015  
Service tool to replace valve insert for all V2000 types: SX, FX, LX, BB, UB and for legacy types: Kx, SL, SLGB, Mira VA8200A001  

Spare parts

Image Description Product Type Downloads
Replacement valve insert UBGB type; high-flow, bi-directional, for 1-pipe version VS1200UB02