Skip Ribbon Commands
Skip to main content
​This extension for Google Chrome will allow you to click on the links in the PDF CAD files and open the related documents from your browser.

Braukmann Grey cast iron Y-strainer with flange connections, FY69P

Braukmann Grey cast iron Y-strainer with flange connections, FY69P

FY69P strainers are used in commercial and industrial applications, as well as for central water supply systems within the limits of their specifications...

Product Description

FY69P strainers are used in commercial and industrial applications, as well as for central water supply systems within the limits of their specifications. They protect systems against malfunction and corrosion damage resulting from the ingress of foreign bodies such as welding beads, sealing materials, metal cuttings and rust etc. This extends the life of the downstream system and prevents early failure.

Technical Properties

Media

Water, oil, compressed air and other non-aggressive mediums

Port connection flanges
Mounting position horizontal or vertical
Maximum operating pressure 16 bar
Nominal pressure PN16
Max. media temperature 85 oC
Body material cast iron GG25
Body finishing powder coating
Additional Descriptions
  • LEAD FREE: Pb content of all materials less than 0.1 %
  • Low flow resistance because of good dynamic flow design of body
  • Powder-coated inside and outside - Powder used is physiologically and toxicologically safe
  • Stainless steel construction gives double sieve good corrosion resistance
  • Large strainer mesh surface area provides high dirt acceptance capacity
  • Sieve carrier ensures good sealing within housing
  • Dirt particles or condensate in compressed air systems can be flushed out with blanking plug removed
  • Easy removal of sieve cleaning

Products

Product Type DN size
Zeta value
Flow capacity Kvs
Filter mesh
With double sieve, mesh size approximately 0,5 mm

FY69P-15A
15 mm 3.4 4.9 0.5 mm

FY69P-20A
20 mm 3.5 8.5 0.5 mm

FY69P-25A
25 mm 2.9 14.6 0.5 mm

FY69P-32A
32 mm 2.1 22.3 0.5 mm

FY69P-40A
40 mm 3.6 33.5 0.5 mm

FY69P-50A
50 mm 2.7 61 0.5 mm

FY69P-65A
65 mm 2.5 107 0.5 mm

FY69P-80A
80 mm 2.9 151 0.5 mm

FY69P-100A
100 mm 4.4 190 0.5 mm

FY69P-125A
125 mm 4.4 297 0.5 mm

FY69P-150A
150 mm 5.7 378 0.5 mm

FY69P-200A
200 mm 0.5 mm
With double sieve, mesh size approximately 1.0 mm

FY69P-50ZA
50 mm 2.7 61 1 mm

FY69P-65ZA
65 mm 2.5 107 1 mm

FY69P-80ZA
80 mm 2.9 151 1 mm

Accessories and replacement parts

Spare Parts

Image Description Product Type Downloads
Replacement sieve, mesh size 1,0 mm, for size DN 50 ES69Y-50Z  
Replacement sieve, mesh size 1,0 mm, for size DN 65 ES69Y-65Z  
Replacement sieve, mesh size 1,0 mm, for size DN 80 ES69Y-80Z  
Replacement sieve, mesh size 0,5 mm, for size DN 15 ES69Y-15  
Replacement sieve, mesh size 0,5 mm, for size DN 20 ES69Y-20  
Replacement sieve, mesh size 0,5 mm, for size DN 25 ES69Y-25  
Replacement sieve, mesh size 0,5 mm, for size DN 32 ES69Y-32  
Replacement sieve, mesh size 0,5 mm, for size DN 40 ES69Y-40  
Replacement sieve, mesh size 0,5 mm, for size DN 50 ES69Y-50  
Replacement sieve, mesh size 0,5 mm, for size DN 65 ES69Y-65  
Replacement sieve, mesh size 0,5 mm, for size DN 80 ES69Y-80  
Replacement sieve, mesh size 0,5 mm, for size DN 100 ES69Y-100  
Replacement sieve, mesh size 0,5 mm, for size DN 125 ES69Y-125  
Replacement sieve, mesh size 0,5 mm, for size DN 150 ES69Y-150  
Replacement sieve, mesh size 0,5 mm, for size DN 200 ES69Y-200  
Cover plate seal for size DN15/DN65/DN80 5782400  
Cover plate seal for size DN 20 5782500  
Cover plate seal for size DN 25 5782600  
Cover plate seal for size DN 32 5782700  
Cover plate seal for size DN 40 5782800  
Cover plate seal for size DN 50 5782900  
Cover plate seal for size DN 65 5783000  
Cover plate seal for size DN 80 5783100  
Cover plate seal for size DN 100 5783200  
Cover plate seal for size DN 125 5783300  
Cover plate seal for size DN 150 5783400  
Cover plate seal for size DN 200 5783500  
Sealing ring for size 3/8" 5783600  
Sealing ring for size 1" 5018000