Skip Ribbon Commands
Skip to main content
​This extension for Google Chrome will allow you to click on the links in the PDF CAD files and open the related documents from your browser.

Varia High-flow valves for thermostatic and actuator control applications V2050

Varia High-flow valves for thermostatic and actuator control applications V2050

The V2050 valves are typically installed at the supply of radiators, fan coil units or other heat exchangers to control the flow of the heating or cooling medium in connection...

Product Description

The V2050 valves are typically installed at the supply of radiators, fan coil units or other heat exchangers to control the flow of the heating or cooling medium in connection with a thermostatic radiator head or with a thermoelectric of motorized actuator.

Due to high-flow rates, the V2050 valves are suitable for controlling the flow through large radiators, fan coils, heat exchangers, or in 1-pipe systems. The valve insert can be replaced while the system is running and without draining using the service tool (see Accessories). V2050 valves type are suitable for the following Honeywell Home actuators

  • Thermostatic radiator heads with M30 x 1.5 connection
  • MT4 and M5410 2-point actuators
  • M7410E5001 modulating actuator
  • Honeywell Home HR90/HR92, Hometronic HR80 and Roomtronic HR40 actuators

Technical Properties

Medium type water or water-glycol mixture according to VDI 2035
Port connection internal threads
Body-head connection M30 x 1,5
Nominal pressure PN16
Max. delta P 1 bar
Media temp. -10 ... 130 oC
Materials
  • Valve housing made of brass
  • Valve insert made of brass with EPDM O-rings and seat sealing
  • Spindle made of stainless steel
  • Protection cap made of white plastic PP GF10
  • Retaining rivet made of copper
Features
  • For heating and cooling systems with high water flow rates
  • Augmented nominal flows with high-stroke thermostatic heads T3019HF and T6001HF
  • Quiet operation
  • Standard M30 x 1.5 thermostat connection
  • Standard dimensions DN15 and DN20 per EN215 D-series, plus DN25 straight version
  • DN15 and DN20 straight versions with external threads
  • 4.0 mm stroke for modulating actuators
  • Double o-ring sealing with grease chamber for extended actuator cycling
  • Valve opening spring is not in the water
  • Valve insert can be replaced while system is operating and without draining the system
  • Nickel-plated valve bodies
  • With white protection cap
  • Nominal pressure rating PN16
Closing dimension 11.5 mm
Colour of protection cap white
Stroke 4 mm

Products

Product Type DN size
Connection diameter
Kvs value
Body pattern
Varia Straight and Angled with radiator connection tailpiece

V2050EH015A
15 mm 1/2 inch 6 angle

V2050EH020A
20 mm 3/4 inch 7 angle

V2050DH015A
15 mm 1/2 inch 4 straight

V2050DH020A
20 mm 3/4 inch 5 straight

V2050DH025A
25 mm 1 inch 6 straight
Straight with external threads and flat sealing

V2059DH015A
15 mm 3/4 inch 3.5 straight

V2059DH020A
20 mm 3/4 inch 5 straight
Varia Axial

V2050AH015A
15 mm 1/2 inch 3.5 horizontal angle

V2050AH020A
20 mm 3/4 inch 4 horizontal angle

Accessories and replacement parts

Accessories

Image Description Product Type Downloads
Compression fitting for COPPER and STEEL pipe; Consisting of compression nut and compression ring. For valves with internal thread, 1/2", DN15, 10 mm FIG1/2CS10  
Compression fitting for COPPER and STEEL pipe; Consisting of compression nut and compression ring. For valves with internal thread, 1/2", DN15, 12 mm FIG1/2CS12  
Compression fitting for COPPER and STEEL pipe; Consisting of compression nut and compression ring. For valves with internal thread, 1/2", DN15, 14 mm FIG1/2CS14  
Compression fitting for COPPER and STEEL pipe; Consisting of compression nut and compression ring. For valves with internal thread, 1/2", DN15, 15 mm FIG1/2CS15  
Compression fitting for COPPER and STEEL pipe; Consisting of compression nut and compression ring. For valves with internal thread, 1/2", DN15, 15 mm FIG1/2CS15-10  
Compression fitting for COPPER and STEEL pipe; Consisting of compression nut and compression ring. For valves with internal thread, 1/2", DN15, 16 mm FIG1/2CS16  
Compression fitting for COPPER and STEEL pipe; Consisting of compression nut and compression ring. For valves with internal thread, 3/4", DN18, 18 mm FIG3/4CS18  
Compression fitting for COPPER and STEEL pipe; Consisting of compression nut and compression ring. For valves with internal thread, 3/4", DN22, 22 mm FIG3/4CS22  
Compression fitting for COPPER and STEEL pipe; Consisting of compression nut and compression ring and support insert. For valves with internal thread, 1/2", DN15, 12 mm FIG1/2CSS12  
Compression fitting for COPPER and STEEL pipe; Consisting of compression nut and compression ring and support insert. For valves with internal thread, 1/2", DN15, 14 mm FIG1/2CSS14  
Compression fitting for COPPER and STEEL pipe; Consisting of compression nut and compression ring and support insert. For valves with internal thread, 1/2", DN15, 15 mm FIG1/2CSS15  
Compression fitting for COPPER and STEEL pipe; Consisting of compression nut and compression ring and support insert. For valves with internal thread, 1/2", DN15, 16 mm FIG1/2CSS16  
Compression fitting for COPPER and STEEL pipe; Consisting of compression nut and compression ring and support insert. For valves with internal thread, 1/2", DN15, 18 mm FIG1/2CSS18  
Compression fitting for COPPER and STEEL pipe; Consisting of compression nut and compression ring and support insert. For valves with internal thread, 3/4", DN20, 18 mm FIG3/4CSS18  
Compression fitting for MULTILAYER pipe; Consisting of compression nut, compression ring and support insert. For valves with internal thread, 1/2", DN15, 16 mm FIG1/2M16X2  
Reduction piece 1" pipe > 1/2" valve VA6290A260  
Reduction piece 11/4" pipe > 1/2" valve VA6290A280  
Reduction piece 1" pipe > 3/4" valve VA6290A285  
Reduction piece 11/4" pipe > 3/4" valve VA6290A305  
Tailpiece with thread up to collar for valves DN15 (1/2") VA5201A015  
Tailpiece with thread up to collar for valves DN20 (3/4") VA5201A020  
Tailpiece with thread up to collar for valves DN25 (1") VA5201A025  
Extended radiator tailpiece, nickel-plated, to be shortened as required 1/2" x 76 mm (for DN15) thread approx. 65 mm VA5204B015  
Extended radiator tailpiece, nickel-plated, to be shortened as required 3/4" x 70 mm (for DN20) thread approx. 60 mm VA5204B020  
Manual handwheel Single pack H100/U  
Manual handwheel Pack of 10 pcs H100-1/2A  
Sealing ring for pressure cap for valves DN15 (1/2") VA5090A015  
Sealing ring for pressure cap for valves DN20 (3/4") VA5090A020  
Pressure cap for shutting off valves on radiator outlet for valves DN15 (1/2") VA2202A015  
Pressure cap for shutting off valves on radiator outlet for valves DN20 (3/4") VA2202A020  
Service tool for replacing valve insert without draining system VA8200A003  

Spare Parts

Image Description Product Type Downloads
Metal-to-metal sealing radiator tailpiece, 1/2", DN15 VA5200B015  
Metal-to-metal sealing radiator tailpiece, 3/4", DN20 VA5200B020  
Coupling nut, DN15, nut with G 3/4" internal thread VA5000B015  
Coupling nut, DN20, nut with G 1" internal thread VA5000B020  
Replacement valve insert Varia type (H-type) VS1200HA01