Skip Ribbon Commands
Skip to main content
​This extension for Google Chrome will allow you to click on the links in the PDF CAD files and open the related documents from your browser.

HR91 Wireless radiator controller for Evohome

HR91 Wireless radiator controller for Evohome

The Honeywell Home HR91 is a wireless radiator controller with a modern ergonomic design and provides features for convenience and energy saving. The controller uses two-way RF communication which can be easily bound with the evohome heating system...

Product Description

The Honeywell Home HR91 is a wireless radiator controller with a modern ergonomic design and provides features for convenience and energy saving. The controller uses two-way RF communication which can be easily bound with the evohome heating system.

Designed for homeowners that will use their evohome central controller or their mobile device as the primary way to control and monitor their heating system. Manual basic override ensures that the user can obtain their comfort levels even in the event of signal or unit loss. 


Features

  • Easily verify the status of the unit via LED lights, evohome pop-ups and mobile notifications
  • Ability to check zone's name via evohome unit
  • Child lock mode deactivates any local interaction
  • Anti-theft protection for batteries and device
  • Fast installation due to the simple lock mechanism fixing the device at the radiator valve
  • Fits on the most common radiator valve (type M30x1.5). Adaptors available for other valve types
  • With the auto-window function, the radiator valve automatically shuts off when ventilating the room
  • Button for easy binding

Technical Properties

Approvals

CE, RoHS

RF communication distance 30 m
RF frequency range 868 ... 870 MHz
Housing (HxWxD) 89.4 mm | 52 mm | 52 mm
Materials

Polycarbonate

Protection class

IP30

Power supply

2 batteries 1,5V Alkaline or Lithium (not included)

Products

Product Type Model
Model

HR91

Single pack


HR914

Four pack


HR91EE

Single pack for Eastern Europe


HR914EE

Four pack for Eastern Europe

Accessories and replacement parts

Accessories

Image Description Product Type Downloads
M30x1,0 AOV30  
Comap/Herz M28x1,5 ACH28  
Danfoss RAV/RAVL/RA EVA1-DANFOSS  
Adapter Therafix for HR90, HR91, HR92 EVA1-THERAFIX  
Vandalism protection for HR91 AVS91