Skip Ribbon Commands
Skip to main content
​This extension for Google Chrome will allow you to click on the links in the PDF CAD files and open the related documents from your browser.

Kombi-TRV, Pressure Independent Thermostatic Radiator Valve

Kombi-TRV, Pressure Independent Thermostatic Radiator Valve

Kombi-TRV is a pressure independent thermostatic radiator valve, designed to be fitted on the supply of radiators in two-pipe heating systems with medium flow rates...

Product Description

Kombi-TRV is a pressure independent thermostatic radiator valve, designed to be fitted on the supply of radiators in twopipe heating systems with medium flow rates.

The combination of a presettable thermostatic radiator valve and a differential pressure control valve in one product enable a significant increase of the two-pipe heating systems efficiency. Standard dimensions according to EN215 make Kombi-TRV a perfect and simple solution for new buildings, renovation and retrofit projects.

Technical Properties

Approvals
  • EN215
  • Keymark
Medium type water or water-glycol mixture according to VDI 2035
Body-head connection M30 x 1,5
Nominal pressure PN10
Pre-setting Yes
Media temp. 2 ... 90 oC
Minimum flow 10 l/h
Maximum flow (qs) 160 l/h
Materials

Brass, Stainless steel, Cu, EPDM, PBT, PP

Features
  • Flow rate easily adjustable by standard wrench size 7 or a special setting key (see Accessories)
  • Integrated differential pressure controller
  • Standard dimensions according to EN 215
  • Kombi-TRV valves are compatible with Honeywell Home radiator thermostats with M30 x 1.5 Connection, Honeywell Home MT4 actuators, Honeywell Home M5410 2-point actuators, Honeywell Home HR types of Home and Roomtronic actuators or Honeywell Home M4410E/K and M7410E5001 modulating actuators
  • The valve insert can be replaced while the system is operating and without draining using the service tool (see Accessories)
  • Valve housing and insert does not fit to Honeywell Home AT Concept design
Closing dimension 11.5 mm
Max. operating pressure 10 bar
pH-range 8 ... 9.5

Products

Product Type Product description
DN size
Heat exchanger connection
Body pattern
Angle to EN215 (D)

V2100EPI10
10 mm 3/8 inch angle

V2100EPI15
15 mm 1/2 inch angle

V2100EPI20
20 mm 3/4 inch angle
Straight to EN215(D)

V2100DPI10
10 mm 3/8 inch straight

V2100DPI15
15 mm 1/2 inch straight

V2100DPI20
20 mm 3/4 inch straight
Double angle left

V2100LPI10-1/2
10 mm 3/8 inch double angle left

V2100LPI15
15 mm 1/2 inch double angle left

V2106LPI15
15 inch 1/2 inch double angle left
Horizontal angle

V2100API10
10 mm 3/8 inch horizontal angle

V2100API15
15 mm 1/2 inch horizontal angle
Double angle right

V2100RPI10-1/2
10 mm 3/8 inch double angle right

V2100RPI15
15 mm 1/2 inch double angle right

V2106RPI15
15 mm 1/2 inch double angle right
Therafix Kombi

VL2174WLY015

Therafix-Kombi, left, white, for radiators with 1/2" internal thread, soft sealing, for G 3/4" Euroconus pipe fittings

15 mm 1/2 inch

VL2174WRY015

Therafix-Kombi, right, white, for radiators with 1/2" internal thread, soft sealing, for G 3/4" Euroconus pipe fittings

15 mm 1/2 inch

Accessories and replacement parts

Accessories

Image Description Product Type Downloads
Compressions fitting for copper and precision steel pipes, 10 mm, 3/4" Euroconus FEG3/4CS10  
Compressions fitting for copper and precision steel pipes, 12 mm, 3/4" Euroconus FEG3/4CS12  
Compressions fitting for copper and precision steel pipes, 14 mm, 3/4" Euroconus FEG3/4CS14  
Compressions fitting for copper and precision steel pipes, 15 mm, 3/4" Euroconus FEG3/4CS15  
Compressions fitting for copper and precision steel pipes, 16 mm, 3/4" Euroconus FEG3/4CS16  
Compressions fitting for copper and precision steel pipes, 18 mm, 3/4" Euroconus FEG3/4CS18  
Compression fitting for PEX and MULTILAYER pipe, 14x2 mm, 3/4" Euroconus FEG3/4PM14X2  
Compression fitting for PEX and MULTILAYER pipe, 16x2 mm, 3/4" Euroconus FEG3/4PM16X2  
Compression fitting for PEX and MULTILAYER pipe, 16x2.2 mm, 3/4" Euroconus FEG3/4PM16X2.2  
Compression fitting for PEX and MULTILAYER pipe, 17x2 mm, 3/4" Euroconus FEG3/4PM17X2  
Compression fitting for PEX and MULTILAYER pipe, 18x2 mm, 3/4" Euroconus FEG3/4PM18X2  
Compression fitting for PEX and MULTILAYER pipe, 20x2 mm, 3/4" Euroconus FEG3/4PM20X2  
Compression fitting for PEX/PER pipe, 12x1.1 mm, 3/4" Euroconus FEG3/4P12X1.1  
Compression fitting for PEX/PER pipe, 16x1.5 mm, 3/4" Euroconus FEG3/4P16X1.5  
Compression fitting for COPPER and STEEL pipe, consisting of compression nut and compression ring. For valves with internal thread, 3/8", DN10, 10 mm FIG3/8CS10  
Compression fitting for COPPER and STEEL pipe, consisting of compression nut and compression ring. For valves with internal thread, 3/8", DN10, 12 mm FIG3/8CS12  
Compression fitting for COPPER and STEEL pipe; Consisting of compression nut and compression ring. For valves with internal thread, 1/2", DN15, 10 mm FIG1/2CS10  
Compression fitting for COPPER and STEEL pipe; Consisting of compression nut and compression ring. For valves with internal thread, 1/2", DN15, 12 mm FIG1/2CS12  
Compression fitting for COPPER and STEEL pipe; Consisting of compression nut and compression ring. For valves with internal thread, 1/2", DN15, 14 mm FIG1/2CS14  
Compression fitting for COPPER and STEEL pipe; Consisting of compression nut and compression ring. For valves with internal thread, 1/2", DN15, 15 mm FIG1/2CS15  
Compression fitting for COPPER and STEEL pipe; Consisting of compression nut and compression ring. For valves with internal thread, 1/2", DN15, 16 mm FIG1/2CS16  
Compression fitting for COPPER and STEEL pipe; Consisting of compression nut and compression ring. For valves with internal thread, 3/4", DN18, 18 mm FIG3/4CS18  
Compression fitting for COPPER and STEEL pipe; Consisting of compression nut and compression ring. For valves with internal thread, 3/4", DN22, 22 mm FIG3/4CS22  
Compression fitting for COPPER and STEEL pipe Consisting of compression nut and compression ring and support insert. For valves with internal thread, 3/8", DN10, 12 mm FIG3/8CSS12  
Compression fitting for COPPER and STEEL pipe; Consisting of compression nut and compression ring and support insert. For valves with internal thread, 1/2", DN15, 12 mm FIG1/2CSS12  
Compression fitting for COPPER and STEEL pipe; Consisting of compression nut and compression ring and support insert. For valves with internal thread, 1/2", DN15, 14 mm FIG1/2CSS14  
Compression fitting for COPPER and STEEL pipe; Consisting of compression nut and compression ring and support insert. For valves with internal thread, 1/2", DN15, 15 mm FIG1/2CSS15  
Compression fitting for COPPER and STEEL pipe; Consisting of compression nut and compression ring and support insert. For valves with internal thread, 1/2", DN15, 16 mm FIG1/2CSS16  
Compression fitting for COPPER and STEEL pipe; Consisting of compression nut and compression ring and support insert. For valves with internal thread, 1/2", DN15, 18 mm FIG1/2CSS18  
Compression fitting for COPPER and STEEL pipe; Consisting of compression nut and compression ring and support insert. For valves with internal thread, 3/4", DN20, 18 mm FIG3/4CSS18  
Compression fitting for MULTILAYER pipe; Consisting of compression nut, compression ring and support insert. For valves with internal thread, 1/2", DN15, 16 mm FIG1/2M16X2  
Manual handwheel cap VA2200D001  
Pressure cap, for valves DN10 VA2202A010  
Pressure cap for shutting off valves on radiator outlet for valves DN15 (1/2") VA2202A015  
Pressure cap for shutting off valves on radiator outlet for valves DN20 (3/4") VA2202A020  
Sealing ring for pressure cap, for valves DN10 VA5090A010  
Sealing ring for pressure cap for valves DN15 (1/2") VA5090A015  
Sealing ring for pressure cap for valves DN20 (3/4") VA5090A020  
Reduction piece 1" pipe > 1/2" valve VA6290A260  
Reduction piece 11/4" pipe > 1/2" valve VA6290A280  
Reduction piece 1" pipe > 3/4" valve VA6290A285  
Reduction piece 11/4" pipe > 3/4" valve VA6290A305  
Tailpiece with thread up to collar for valves DN15 (1/2") VA5201A015  
Radiator tailpiece with thread up to collar for valves DN10 (3/8") VA5201A010  
Tailpiece with thread up to collar for valves DN20 (3/4") VA5201A020  
Service tool for replacing valve insert without draining system VA8200A003  
Metallic presetting key with chrome plating for PI, SX, FX and LX type valves VA8201PI04  
Replacement valve insert, PI type VS1200PI01  
Extended radiator tailpiece, nickel-plated, to be shortened as required 3/8" x 70 mm (for DN10) thread approx. 50 mm VA5204B010  
Extended radiator tailpiece, nickel-plated, to be shortened as required 1/2" x 76 mm (for DN15) thread approx. 65 mm VA5204B015  
Extended radiator tailpiece, nickel-plated, to be shortened as required 3/4" x 70 mm (for DN20) thread approx. 60 mm VA5204B020  
Manual handwheel Pack of 10 pcs H100-1/2A  

Spare Parts

Image Description Product Type Downloads
Thermostat valve body Kombi-TRV, R1/2", angle, left V2106LPI15  
Thermostat valve body Kombi-TRV, R1/2", angle, right V2106RPI15  
Lockshield valve Verafix R1/2", angle V2427E0015  
Replacement valve insert, PI type VS1200PI01  
Spare decorative covers for Therafix-Kombi, white RAL 9016 for VL2174WLY015 Therafix-Kombi left VA2174WL015  
Spare decorative covers for Therafix-Kombi, white RAL 9016 for VL2174WRY015 Therafix-Kombi right VA2174WR015