Skip Ribbon Commands
Skip to main content
​This extension for Google Chrome will allow you to click on the links in the PDF CAD files and open the related documents from your browser.

L5 and L1 WiFi Water Leak Shut Off Valve

L5 and L1 WiFi Water Leak Shut Off Valve

Thanks to advancing technology, you can enjoy safer, smarter, more connected homes...

Product Description

Whether out of town or out for the evening, the Resideo Braukmann L5 WiFi water leak shutoff valve responds to water alerts with an automatic shutoff response. Both the shutoff valve and the included L1 WiFi water leak and freeze detector send alerts via mobile phone and email when the shutoff valve or the connected cable detects a leak, helping safeguard your belongings and the home’s structure from potential costly repairs. It’s a vital part of your home water control system that provides added peace of mind.


Quick Detection, Vital Protection

  • Water damage insurance claims average €10,000.* The Resideo Braukmann L5 WiFi water leak shutoff valve responds to alerts with automatic shutoff response.

Extendable coverage

  • Loop and lay the sensor through a basement or utility room, plus add additional cables to extend the sensor length to 152 metres.

A century of trust

  • New from Resideo, the L5 Braukmann shutoff valve and the L1 WiFi water leak and freeze detector delivers with an intuitive product design and smart connection.


* The Association of British Insurers

Technical Properties

Application
  • Water Leak Detection
  • Water Shut off Valve
Approvals
  • CE EMC 2014/30/EU
  • CE RED 2014/53/EU
  • EN 60730-1
  • EN 60730-2-14
  • UKCA
  • CAN/CSA C22.2
  • UL 60730-1
  • UL 60730-2-14
  • WEEE 2012/19/EU, ES 116
  • RoHS 2011/65/EU, ES 50040083
  • REACH 1907/2006
  • Proposition 65
  • FCC part 15, subpart C
  • RSS-247
Mounting
  • Install the L5 Water Valve on the main water line after the main water shutoff valve and the pressure reducing valve (if applicable)
  • Valve can be installed in any orientation
Protection class
  • IPX4
  • Indoor
  • UL Type 2
Includes
  • L5 Actuator
  • Lead-free Ball Valve
  • Power Supply Adapter
  • Actuator to Ball Valve Metal Clip
  • Water Leak Detector Cable
  • Separate Water Leak Detector and Cable
Media temp. 2 ... 65 oC
Nominal pressure PN10
Additional Descriptions
  • WiFi frequency band of 2.4GHz, 802.11 b/g/n
  • Bluetooth 4.1
  • Ball Valve Flange size F03
  • Auto Shutoff Through Water Leak and Freeze Sensor
  • Control the L5 WiFi Water Leak Shutoff Valve Remotely Via the App
  • Manual Override to Turn On or Off Water
  • 3 m cord on Power Supply Adapter
  • 5 Nm Rated Torque - 6.5 Nm Breakaway Torque
  • Rp Ball Valve

Products

Product Type DN size
Products Western Europe

VWS01Y015W
15 mm

VWS01Y020W
20 mm

VWS01Y025W
25 mm

VWS01Y032W
32 mm

VWS01Y015E
15 mm

VWS01Y020E
20 mm

VWS01Y025E
25 mm

VWS01Y032E
32 mm
Products Eastern Europe

VWS02Y015EE
15 mm

VWS02Y020EE
20 mm

VWS02Y025EE
25 mm

VWS02Y032EE
32 mm

VWS01Y015EE
15 mm

VWS01Y020EE
20 mm

VWS01Y025EE
25 mm

VWS01Y032EE
32 mm