Skip Ribbon Commands
Skip to main content
​This extension for Google Chrome will allow you to click on the links in the PDF CAD files and open the related documents from your browser.

Leadfree pressure reducing valve with balanced seat and set point scale, standard pattern, D06F-LF

Leadfree pressure reducing valve with balanced seat and set point scale, standard pattern, D06F-LF

According EN 806-2 pressure reducing valves of this type protect household water installations against excessive pressure...

Product Description

According EN 806-2 pressure reducing valves of this type protect household water installations against excessive pressure from the supply. They can also be used for industrial or commercial applications within the range of their specification. By installing a pressure reducing valve, pressurisation damage is avoided and water consumption is reduced. The set pressure is also maintained constant, even when there is wide inlet pressure fluctuation. Reduction of the operating pressure and maintaining it at a constant level minimizes flow noise in the installation.

Technical Properties

Approvals
  • DVGW
  • SINTEF
  • VA (ETA)
Medium type drinking water
Connection Inlet/Outlet external thread
Nominal pressure PN16
Outlet pressure 1.5 ... 6 bar
Max. operating temp. 30C
Body material leadfree brass
Spring bonnet material synthetic material
Filter mesh 0.16 mm
Filter bowl clear
Setpoint scale Yes
Balanced seat design Yes
Additional Descriptions
  • LEAD FREE: Pb content of all materials less than 0.1 %
  • Inlet pressure balancing - no influence on outlet pressure by fluctuating inlet pressure
  • Up to size 1 1/4" approved by LGA for low noise, Group 1 without limitations
  • The valve insert is of high quality synthetic material and can be fully exchanged
  • The outlet pressure is set by turning the adjustment knob
  • The set pressure is directly indicated on the set point scale
  • The adjustment spring is not in contact with the drinking water
  • Integral fine filter
  • Easily retrofittable to convert valve to a reverse-rinsing filter combination
  • Can be retrofitted with an inlet check valve
  • All materials are UBA conform


Maximum inlet pressure 16 bar

Products

Product Type DN size
Port diameter
Flow capacity Kvs
With leadfree brass threaded male connections, clear filter bowl

D06F-1/2LFA
15 mm 1/2 inch 2.4

D06F-3/4LFA
20 mm 3/4 inch 3.1

D06F-1LFA
25 mm 1 inch 5.8

D06F-11/4LFA
32 mm 1 1/4 inch 5.9

D06F-11/2LFA
40 mm 1 1/2 inch 12.6

D06F-2LFA
50 mm 2 inch 12
Without external threaded connections, clear filter bowl

D06F-1/2LFE
15 mm 1/2 inch 2.4

D06F-3/4LFE
20 mm 3/4 inch 3.1

D06F-1LFE
25 mm 1 inch 5.8

D06F-11/4LFE
32 mm 11/4 inch 5.9

D06F-11/2LFE
40 mm 11/2 inch 12.6

D06F-2LFE
50 mm 2 inch 12

Accessories and replacement parts

Accessories

Image Description Product Type Downloads
Pressure gauge with housing diameter 50 mm, connection thread G 1/4, range 0 - 4 bar M07M-A4  
Pressure gauge with housing diameter 50 mm, connection thread G 1/4, range 0 - 10 bar M07M-A10  
Pressure gauge with housing diameter 50 mm, connection thread G 1/4, range 0 - 16 bar M07M-A16  
Pressure gauge with housing diameter 50 mm, connection thread G 1/4, range 0 - 25 bar M07M-A25  
Double ring wrench for removing of spring bonnet and filter bowl ZR06K  
Lead-free connection set with threaded connections for connection size 1/2" VST06-1/2LFA  
Lead-free connection set with threaded connections for connection size 3/4" VST06-3/4LFA  
Lead-free connection set with threaded connections for connection size 1" VST06-1LFA  
Lead-free connection set with threaded connections for connection size 1 1/4" VST06-11/4LFA  
Lead-free connection set with threaded connections for connection size 1 1/2" VST06-11/2LFA  
Lead-free connection set with threaded connections for connection size 2" VST06-2LFA  

Spare Parts

Image Description Product Type Downloads
Spring bonnet complete for sizes 1/2" + 3/4" 0901515  
Spring bonnet complete for sizes 1" + 1 1/4" 0901516  
Spring bonnet complete for sizes 1 1/2"+ 2" 0901518  
Valve insert complete (without filter) for sizes 1/2"+ 3/4" D06FA-1/2LF  
Valve insert complete (without filter) for sizes 1"+ 1 1/4" D06FA-1LF  
Valve insert complete (without filter) for sizes 1 1/2"+ 2" D06FA-11/2LF  
Union seal washer (10 pcs.) for size 1/2" 0901443  
Union seal washer (10 pcs.) for size 3/4" 0901444  
Union seal washer (10 pcs.) for size 1" 0901445  
Union seal washer (10 pcs.) for size 1 1/4" 0901446  
Union seal washer (10 pcs.) for size 1 1/2" 0901447  
Union seal washer (10 pcs.) for size 2" 0901448  
Blanking plug with O-ring R1/4" (5 pcs.) S06K-1/4  
Replacement filter insert for sizes 1/2"+ 3/4" ES06F-1/2A  
Ersatzsieb zu Druckminderer D06F, D06FH und D06FN, R 1 - R 1 1/4 ES06F-1B  
Ersatzsieb zu Druckminderer D06F, D06FH und D06FN, R 1 1/2 - R 2 ES06F-11/2A  
O-ring set for filter bowl (10 pcs.) for sizes 1/2" + 3/4" 0901246  
O-ring set for filter bowl (10 pcs.) for sizes 1" + 1 1/4" 0901499  
O-ring set (10 pcs.) for sizes 1 1/2" + 2" 0901248  
Clear filter bowl with O-ring for sizes 1/2"+ 3/4" SK06T-1/2  
Clear filter bowl with O-ring for sizes 1"+ 1 1/4" SK06T-1B  
Clear filter bowl with O-ring for sizes 1 1/2"+ 2" SK06T-11/2