Skip Ribbon Commands
Skip to main content
​This extension for Google Chrome will allow you to click on the links in the PDF CAD files and open the related documents from your browser.

Braukmann MV300/MV100 Magnetic solenoid valve, threaded version

Braukmann MV300/MV100 Magnetic solenoid valve, threaded version

Type MV300/MV100 magnetic solenoid valves are mainly used as shutoff valves...

Product Description

Type MV300/MV100 magnetic solenoid valves are mainly used as shutoff valves. They are controlled by the integral magnetic solenoid operated valve. Their compact design makes them ideally suited where space is limited, for example in ducts. Within the scope of their specification they can be used on industrial and commercial applications.

Technical Properties

Media

water

Port connection internal threads
Minimum inlet pressure 0.5 bar
Nominal pressure PN16
Max. media temperature 80 oC
Body material brass
Additional Descriptions
  • High flow capacity and small weight
  • Threated connection: 3/4", 1" and 1 1/2". Connection of 1 1/4" not available
  • NO and NC valves are available
  • Integral control circuit and ball valves

Products

Product Type DN size
Port diameter
Flow capacity Kvs
Special version, PN 16, NO, 230 V/50 Hz, IP 65

MV300/MV100-3/4AA
20 mm 3/4 inch 15

MV300/MV100-1AA
25 mm 1 inch 22

MV300/MV100-11/2AA
40 mm 1 1/2 inch 64
Special version, PN 16, NO, 24 V/50 Hz, IP 65

MV300/MV100-3/4BB
20 mm 3/4 inch 15

MV300/MV100-1BB
25 mm 1 inch 22

MV300/MV100-11/2BB
40 mm 1 1/2 inch 64
Standard version, PN 16, NC, 230 V/50 Hz, IP 65

MV300/MV100-3/4A
20 mm 3/4 inch 15

MV300/MV100-1A
25 mm 1 inch 22

MV300/MV100-11/2A
40 mm 1 1/2 inch 64
Standard version, PN 16, NC, 24 V/50 Hz, IP 65

MV300/MV100-3/4B
20 mm 3/4 inch 15

MV300/MV100-1B
25 mm 1 inch 22

MV300/MV100-11/2B
40 mm 1 1/2 inch 64