Skip Ribbon Commands
Skip to main content
​This extension for Google Chrome will allow you to click on the links in the PDF CAD files and open the related documents from your browser.

Braukmann Pressure reducing valve with balanced seat and set point scale, D06F

Braukmann Pressure reducing valve with balanced seat and set point scale, D06F

According EN 806-2 pressure reducing valves of this type protect household water installations against excessive pressure...

Product Description

According EN 806-2 pressure reducing valves of this type protect household water installations against excessive pressure from the supply. They can also be used for industrial or commercial applications within the range of their specification. By installing a pressure reducing valve, pressurisation damage is avoided and water consumption is reduced. The set pressure is also maintained constant, even when there is wide inlet pressure fluctuation. Reduction of the operating pressure and maintaining it at a constant level minimizes flow noise in the installation. 

Technical Properties

Approvals
  • DVGW
  • WRAS (up to 23C)
Medium type drinking water
Outlet pressure 1.5 ... 6 bar
Body material brass, dezincification resistant
Spring bonnet material synthetic material
Filter mesh 0.16 mm
Setpoint scale Yes
Balanced seat design Yes
Additional Descriptions
  • Inlet pressure balancing - no influence on outlet pressure by fluctuating inlet pressure
  • Up to size 1 1/4" approved by LGA for low noise, Group 1 without limitations
  • The valve insert is of high quality synthetic material and can be fully exchanged
  • The outlet pressure is set by turning the adjustment knob
  • The set pressure is directly indicated on the set point scale
  • The adjustment spring is not in contact with the drinking water
  • Integral fine filter
  • Also available without fittings
  • Conforms to BSEN 1567
  • All materials are UBA conform
  • All materials are ACS approved
Preset Outlet Pressure 3 bar
Minimum pressure drop 1 bar

Certifications and Awards

Products

Product Type DN size
Port diameter
Connection Inlet/Outlet
Max. operating temp.
Flow capacity Kvs
Filter bowl
Maximum inlet pressure
With threaded male connections, clear filter bowl

D06F-1/2A
15 mm 1/2 inch conn. set, ext. thread 40C 2.4 clear 16 bar

D06F-3/4A
20 mm 3/4 inch conn. set, ext. thread 40C 3.1 clear 16 bar

D06F-1A
25 mm 1 inch conn. set, ext. thread 40C 5.8 clear 16 bar

D06F-11/4A
32 mm 1 1/4 inch conn. set, ext. thread 40C 5.9 clear 16 bar

D06F-11/2A
40 mm 1 1/2 inch conn. set, ext. thread 40C 12.6 clear 16 bar

D06F-2A
50 mm 2 inch conn. set, ext. thread 40C 12 clear 16 bar
With threaded male connections, brass filter bowl

D06F-1B
25 mm 1 inch conn. set, ext. thread 70C 5.8 brass 25 bar

D06F-2B
50 mm 2 inch conn. set, ext. thread 70C 12 brass 25 bar

D06F-3/4B
20 mm 3/4 inch conn. set, ext. thread 70C 3.1 brass 25 bar

D06F-1/2B
15 mm 1/2 inch conn. set, ext. thread 70C 2.4 brass 25 bar

D06F-11/2B
40 mm 1 1/2 inch conn. set, ext. thread 70C 12.6 brass 25 bar

D06F-11/4B
32 mm 1 1/4 inch conn. set, ext. thread 70C 5.9 brass 25 bar
Without fittings, clear filter bowl

D06F-1/2E
15 mm 1/2 inch external thread 40C 2.4 clear 16 bar

D06F-3/4E
20 mm 3/4 inch external thread 40C 3.1 clear 16 bar

D06F-1E
25 mm 1 inch external thread 40C 5.8 clear 16 bar

D06F-11/4E
32 mm 1 1/4 inch external thread 40C 5.9 clear 16 bar

D06F-11/2E
40 mm 1 1/2 inch external thread 40C 12.6 clear 16 bar

D06F-2E
50 mm 2 inch external thread 40C 12 clear 16 bar

Accessories and replacement parts

Accessories

Image Description Product Type Downloads
Connection set threaded connection for size 1 1/4" VST06-11/4A  
Connection set threaded connection for size 1/2" VST06-1/2A  
Connection set threaded connection for size 1 1/2" VST06-11/2A  
Connection set threaded connection for size 2" VST06-2A  
Connection set threaded connection for size 3/4" VST06-3/4A  
Connection set threaded connection for size 1" VST06-1A  
Connection set, Solder connections for size 1/2" VST06-1/2B  
Connection set, Solder connections for size 1 1/4" VST06-11/4B  
Solder union connection, connection size 11/2" VST06-11/2B  
Solder union connection, connection size 2" VST06-2B  
Connection set, Solder connections for size 3/4" VST06-3/4B  
Connection set, Solder connections for size 1" VST06-1B  
Pressure gauge with housing diameter 50 mm, connection thread G 1/4, range 0 - 4 bar M07M-A4  
Pressure gauge with housing diameter 50 mm, connection thread G 1/4, range 0 - 10 bar M07M-A10  
Pressure gauge with housing diameter 50 mm, connection thread G 1/4, range 0 - 16 bar M07M-A16  
Pressure gauge with housing diameter 50 mm, connection thread G 1/4, range 0 - 25 bar M07M-A25  
Double ring wrench for removing of spring bonnet and filter bowl ZR06K  

Spare Parts

Image Description Product Type Downloads
Union seal washer (10 pcs.) for size 1/2" 0901443  
Union seal washer (10 pcs.) for size 3/4" 0901444  
Union seal washer (10 pcs.) for size 1" 0901445  
Union seal washer (10 pcs.) for size 1 1/4" 0901446  
Union seal washer (10 pcs.) for size 1 1/2" 0901447  
Union seal washer (10 pcs.) for size 2" 0901448  
Spring bonnet complete for sizes 1" + 1 1/4" 0901516  
Spring bonnet complete for sizes 1/2" + 3/4" 0901515  
Spring bonnet complete for sizes 1 1/2"+ 2" 0901518  
Valve cartridge complete (without filter) for sizes 1" + 1 1/4" D06FA-1B  
Valve cartridge complete (without filter) for sizes 1/2" + 3/4" D06FA-1/2  
Valve replacement set complete (without strainer) for sizes 1 1/2" + 2" D06FA-11/2  
Clear filter bowl with O-ring for sizes 1"+ 1 1/4" SK06T-1B  
Clear filter bowl with O-ring for sizes 1/2"+ 3/4" SK06T-1/2  
Clear filter bowl with O-ring for sizes 1 1/2"+ 2" SK06T-11/2  
Ersatzsieb zu Druckminderer D06F, D06FH und D06FN, R 1 - R 1 1/4 ES06F-1B  
Replacement filter insert for sizes 1/2"+ 3/4" ES06F-1/2A  
Ersatzsieb zu Druckminderer D06F, D06FH und D06FN, R 1 1/2 - R 2 ES06F-11/2A  
O-ring set for filter bowl (10 pcs.) for sizes 1/2" + 3/4" 0901246  
O-ring set for filter bowl (10 pcs.) for sizes 1" + 1 1/4" 0901499  
O-ring set (10 pcs.) for sizes 1 1/2" + 2" 0901248  
Blanking plug with O-ring R1/4" (5 pcs.) S06K-1/4  
Brass filter bowl with O-ring for sizes 1/2"+ 3/4" SM06T-1/2  
Brass filter bowl with O-ring for sizes 1"+ 1 1/4" SM06T-1B  
Brass filter bowl with O-ring for sizes 1 1/2"+ 2" SM06T-11/2