Skip Ribbon Commands
Skip to main content
​This extension for Google Chrome will allow you to click on the links in the PDF CAD files and open the related documents from your browser.

Braukmann PrimusCenter DWC7000 Domestic water centre DWC7000

Braukmann PrimusCenter DWC7000 Domestic water centre DWC7000

Product Description

PrimusCenter is a compact product solution that brings together the complete spectrum of domestic water installation technology: Backflow preventer, backwashable filter, pressure-reducing valve, drinking water distribution for storage tank and domestic water installation, and tank safety group.

Technical Properties

Approvals All components are DVGW certified
Media Drinking water
DN size 20 mm
Port connection internal threads
Port diameter 3/4 inch
Mounting position horizontal
Nominal pressure PN16
Outlet pressure 1.5 ... 6 bar
Max. media temperature 30 oC
Flow capacity Kvs 4.2
Body material brass, dezincification resistant
Spring bonnet material synthetic material
Filter mesh 100 micron
Transparant strainer chamber Yes
Setpoint scale No
Balanced seat design Yes
Filter type reverse rinsing
Reverse rinsing with filtered water Yes
Integrated non-return device Yes
Additional Descriptions
  • Modular construction
  • Ready for connecting a water-softening unit
  • Ready for connecting a heating fill or refill unit
  • Expandable with additional cold water connections
  • Two water pressure strengths: The filtered water is available unreduced for the garden and garage water connection, or reduced for comfortable water usage in the house (only with DWC7000-1AA and DWC7000-1AAHR. Retrofitting of the DWC7000-1AAOA with the complete connection set SOV70-3/4AA is possible).
  • User-friendly - users only need to open the view window to carry out reverse rinsing
  • Elegant - domestic water installation is brought together in one insulated housing
  • Connection to the drinking water heater consists of a shut-off valve, a testable backflow preventer, and a safety valve
  • Reverse rinsing actuator can be easily and quickly retrofit with bayonet connection•Both pressure gauges of the filter combination and the drip-ping water of the safety valve are easy to inspect because of the transparent view window
  • Red indicator on the view window for setting the next reverse rinsing
  • 3-point installation system so that unevenness and sloping walls can be offset
  • Supply line connection can be changed from left to right connection if required
  • Connection option for sampling valve available
  • Front and back pressure gauges are end point resilient

Products

Product Type
Domestic water centre for single or multi-family houses of up to 4 parties

DWC7000-1AA
Domestic water centre for single or multi-family houses of up to 4 parties incl. NK300 refilling combination with matching connection set and Z74S-AN reverse rinsing actuator

DWC7000-1AAHR
Domestic water centre for single or multi-family houses of up to 4 parties. Without the filtered and not reduced connection. This port is closed by a plug

DWC7000-1AAOA

Accessories and replacement parts

Accessories

Image Description Product Type Downloads
Automatic reverse rinsing actuator, 1/2" - 11/4" Z74S-AN  
Connection set for refilling combination for direct connection of refilling combinations CK70HN-3/4A  
Connection set for softening unit. Installation components for additional connection of softening units CK70WS-3/4A  
Shutoff valve cold water SOV70-3/4K  
Connection set to garden and garage water outlet. SOV70-3/4AA  

Spare Parts

Image Description Product Type Downloads
Connection set to garden and garage water outlet. SOV70-3/4AA  
Shutoff valve cold water SOV70-3/4K  
Valve cartridge complete (without filter) for sizes 1" + 1 1/4" D06FA-1B  
Filter insert complete, filter mesh size 100 micron, 1/2" - 11/4" AF74-1A  
Filter insert complete, filter mesh size 50 micron, 1/2" - 11/4" AF74-1C  
Filter insert complete, filter mesh size 200 micron, 1/2" - 11/4" AF74-1D  
Clear filter bowl, 1/2" - 11/4" KF74CS-1A  
Double ring wrench for removing the filter bowl and spring bonnet ZR70K-1  
Pressure gauge (0-10bar) M70AF-A10MR  
Pressure gauge (0-16bar) M70AF-A16  
Sealing set DS70-3/4A  
Safety valve. Opening pressure 6 bar SM150-1/2A  
Safety valve. Opening pressure 8 bar SM150-1/2B  
Safety valve. Opening pressure 10 bar SM150-1/2C  
Check valve R1xG1 RV7000-1A