Skip Ribbon Commands
Skip to main content
​This extension for Google Chrome will allow you to click on the links in the PDF CAD files and open the related documents from your browser.

Braukmann Pump control valve, PS300

Braukmann Pump control valve, PS300

Product Description

Pump Control valves of this type areused as a protection valve in pressure boosting systems to provide a water hammer free shutdown and start-up of pumps. 

Technical Properties

Approvals
  • DVGW
  • WRAS (up to 23C)
Media

Drinking Water

Port connection flanges
Minimum inlet pressure 0.5 bar
Nominal pressure PN16
Max. media temperature 80 oC
Body material spherulitic cast iron GGG40
Body finishing powder coating
Additional Descriptions
  • High flow capacity
  • Powder coated inside and outside - Powder used is physiologically and toxicologically safe
  • Integral control circuit and ball valves
  • Integral fine filter
  • No external energy required for operation
  • Compact construction
  • Light weight
Maximum operating pressure 16 bar

Products

Product Type DN size
Flow capacity Kvs
Housing with flange, PN 16, ISO 7005, EN 1092-2

PS300-50A
50 mm 43

PS300-65A
65 mm 43

PS300-80A
80 mm 103

PS300-100A
100 mm 167

PS300-150A
150 mm 407

PS300-200A
200 mm 676

PS300-250A
250 mm 1160

PS300-300A
300 mm 1600

PS300-350A
350 mm 2000

PS300-400A
400 mm 3000

PS300-450A
450 mm 3150

Accessories and replacement parts

Accessories

Image Description Product Type Downloads
Extension flange DN125 Adapter flanges DN100 to DN125 Ductile iron, PN16 acc. ISO 7005-2 and EN 1092-2. Overall length with adapter flanges (without bolts) DN125 L=416mm, DVGW approved, including bolts and nuts and the seal disc. EXF125-A  

Spare Parts

Image Description Product Type Downloads
Seal set for DN 50 0903750  
Seal set for DN 65 0903751  
Seal set for DN 80 0903752  
Seal set for DN 100 0903753  
Seal set for DN 150 0903754  
Seal set for DN 200 0903755  
Seal set for DN 250 0903756  
Seal set for DN 300 0903757  
Seal set for DN 350 0903758  
Seal set for DN 400 0903759  
Seal set for DN 450 0903760  
Replacement magnetic solenoid valve, 24 V AC, normally closed 0903763