Skip Ribbon Commands
Skip to main content
​This extension for Google Chrome will allow you to click on the links in the PDF CAD files and open the related documents from your browser.

Braukmann Retrofit fine filter for rotatable connector flange, FN70C

Braukmann Retrofit fine filter for rotatable connector flange, FN70C

Product Description

FN70C filters ensure a continuous supply of filtered water. The fine filter prevents the ingress of foreign bodies, for example rust particles, strands of hemp and grains of sand and thus reduces the probability of corrosion. The fine filters are used in systems where an existing pressure reducing valve is fitted or where one is not required. Both horizontal and vertical installation is possible. 

Technical Properties

Media

Drinking water 

DN size 25 mm
Mounting position horizontal or vertical
Nominal pressure PN16
Max. media temperature 30 oC
Flow capacity Kvs 10.8
Body material synthetic material
Filter mesh 100 micron
Transparant strainer chamber Yes
Additional Descriptions
  • Memory ring indicates time when next replacement of filter is due
  • Large filter surface
  • Shock resistant clear synthetic material filter bowl enables easy checking of filter contamination
  • Filter and complete filter bowl are replaceable
  • All materials are KTW approved
Max. operating pressure 16 bar

Products

Product Type
Filter mesh size 100 micron, rotatable connector piece DA74C has to be ordered separately

FN70C-1A

Accessories and replacement parts

Accessories

Image Description Product Type Downloads
Double ring wrench for removing the filter bowl for sizes 1/2" + 3/4" ZR10K-1/2  
Double ring wrench for removing the filter bowl and spring bonnet (no fig.) for sizes 1 1/2" - 2" ZR10K-11/2  
Double ring wrench for removing the filter bowl and spring bonnet (no fig.) for sizes 1/2" - 1 1/4" ZR10K-1  
Connector piece For conversion of the fine filters with rotatable connector pieces (1 1/4" and 1 1/2") into retrofit filter combinations (Converts 63 mm hole centres to 45 mm hole cntres), size 3/4" ZA76C-3/4A  
Connector piece For conversion of the fine filters with rotatable connector pieces (1 1/4" and 1 1/2") into retrofit filter combinations (Converts 63 mm hole centres to 45 mm hole cntres), size 1" ZA76C-1A  
Connector piece For conversion of the fine filters with rotatable connector pieces (1 1/4" and 1 1/2") into retrofit filter combinations (Converts 63 mm hole centres to 45 mm hole cntres), size 1 1/4" ZA76C-11/4A  
Connection set, Solder connections for size 1/2" VST06-1/2B  
Connection set, Solder connections for size 1 1/4" VST06-11/4B  
Solder union connection, connection size 2" VST06-2B  
Connection set, Solder connections for size 3/4" VST06-3/4B  
Connection set, Solder connections for size 1" VST06-1B  
Rotatable connector piece, 3/4" DA74C-3/4A  
Rotatable connector piece, 1" DA74C-1A  
Rotatable connector piece, 11/4" DA74C-11/4A  

Spare Parts

Image Description Product Type Downloads
Union seal washer (10 pcs.) for size 3/4" 0901444  
Union seal washer (10 pcs.) for size 1" 0901445  
Union seal washer (10 pcs.) for size 1 1/4" 0901446  
Flange seal, 3/4" - 11/4" 5975900  
Connection set threaded connection for size 1 1/4" VST06-11/4A  
Connection set threaded connection for size 3/4" VST06-3/4A  
Connection set threaded connection for size 1" VST06-1A  
Filter insert complete, filter mesh size 100 micron AF70-1A  
Clear filter bowl complete KF70-1A