Skip Ribbon Commands
Skip to main content
​This extension for Google Chrome will allow you to click on the links in the PDF CAD files and open the related documents from your browser.

Braukmann Retrofit reverse rinsing fine filter with clear filter bowl, FN76CS

Braukmann Retrofit reverse rinsing fine filter with clear filter bowl, FN76CS

N76CS reverse rinsing filters ensure a continuous supply of filtered water. The fine filter prevents the ingress of foreign bodies, for example rust particles...

Product Description

F76CS/FN76CS reverse rinsing filters ensure a continuous supply of filtered water.

The fine filter prevents the ingress of foreign bodies, for example rust particles, strands of hemp and grains of sand and thus reduces the probability of corrosion. The appliances correspond to the requirements of current DIN/DVGW specifications. F76CS/FN76CS fine filters are especially suitable for retrofitting to, or upgrading of existing water systems.The rotatable connector piece enables the unit to be fitted where space is very restricted in either horizontal or vertical pipework.

Technical Properties

Approvals
  • DVGW (mesh 100 micron)
Media

Drinking Water

DN size 25 mm
Port diameter 1 inch
Mounting position horizontal or vertical
Max. media temperature 40 oC
Flow capacity Kvs 8.7
Body material red bronze RG5
Filter mesh 100 micron
Transparant strainer chamber Yes
Reverse rinsing with filtered water Yes
Additional Descriptions
  • Double Spin Technology - Cartridge with external rotor enabling simultaneous cleaning in lower and upper filter areas -Visual function check possible
  • Filtered water supplied even during reverse rinsing
  • Patented reverse rinsing system - fast and thorough cleaning of the filter with small amount of water
  • Memory ring indicates when next manual reverse rinsing is due
  • Automatic reverse rinsing actuator with bayonet connector can be retrofitted
  • Large filter surface
  • Shock resistant claer synthetic material filter bowl enables easy checking of filter contamination
  • Filter and complete filter bowl are replaceable
  • With a retrofit D06FA pressure reducing valve, can be converted to a filter combination
  • Sandardised discharge connection
  • All materials are KTW approved
  • Approved by TUEV LGA for low noise, Group 1 without limitations
Pressure range 1.5 ... 16 bar

Products

Product Type
Filter mesh size 100 micron

FN76CS-1A

Accessories and replacement parts

Accessories

Image Description Product Type Downloads
Double ring wrench for removing the filter bowl for sizes 1/2" + 3/4" ZR10K-1/2  
Double ring wrench for removing the filter bowl and spring bonnet (no fig.) for sizes 1 1/2" - 2" ZR10K-11/2  
Double ring wrench for removing the filter bowl and spring bonnet (no fig.) for sizes 1/2" - 1 1/4" ZR10K-1  
Spring bonnet complete with setting scale for sizes 1 1/2" + 2" 0901517  
Retrofit pressure reducing valve to upgrade F76CS to a filter combination D06FA-A  
Connection set, Solder connections for size 1" VST06B-1B  
Connection set, Solder connections for size 1 1/4" VST06B-11/4B  
Connection set, Solder connections for size 3/4" VST06-3/4B  
Automatic reverse rinsing actuator for automatic filter cleaning, 230 V, 50/60 Hz, 10 W, with moulded Schuko electrical plug Z11S-A  
Automatic reverse rinsing actuator for automatic filter cleaning, 24 V, 50/60 Hz, 10 W, without electrical plug Z11S-B  
Rotatable connector piece, 3/4" DA74C-3/4A  
Rotatable connector piece, 1" DA74C-1A  
Rotatable connector piece, 11/4" DA74C-11/4A  

Spare Parts

Image Description Product Type Downloads
Union seal washer (10 pcs.) for size 3/4" 0901444  
Union seal washer (10 pcs.) for size 1" 0901445  
Union seal washer (10 pcs.) for size 1 1/4" 0901446  
Filter insert complete, filter mesh size 100 micron, for size 1" - 1 1/4" AF11S-1A  
O-ring set (10 pcs.) for sizes 1/2" - 1 1/4" 0900747  
Spring for sizes 1/2" - 1 1/4" 2074900  
Flange seal for sizes 3/4" - 1 1/4" 5536400  
Connection set threaded connection for size 1 1/4" VST06-11/4A  
Connection set threaded connection for size 3/4" VST06-3/4A  
Connection set threaded connection for size 1" VST06-1A  
Red-bronze filter bowl for sizes 3/4" - 1 1/4" FT09RS-1A  
Filter insert complete for filters with Double Spin Technology, Filter mesh 100 micron for sizes 1" - 1 1/4" AF11DS-1A  
Clear filter bowl complete for sizes 1/2" - 1 1/4" KF11S-1A  
Ball valve complete for sizes 1/2" - 2" KH11S-1A  
Drain connector for sizes 1/2" - 2" AA76-1/2A