Skip Ribbon Commands
Skip to main content
​This extension for Google Chrome will allow you to click on the links in the PDF CAD files and open the related documents from your browser.

Rinsable filter combination, MiniPlus-FK06

Rinsable filter combination, MiniPlus-FK06

MiniPlus FK06 rinsable filter combinations ensure a continuous supply of filtered water. The fine filter prevents the ingress of foreign bodies, for example rust particles, strands of hemp and grains of sand and thus reduces the probability of corrosion...

Product Description

MiniPlus FK06 rinsable filter combinations ensure a continuous supply of filtered water. The fine filter prevents the ingress of foreign bodies, for example rust particles, strands of hemp and grains of sand and thus reduces the probability of corrosion. The accumulation of foreign particles in the base of the filter bowl can be easily removed by rinsing the filter. The pressure reducing valve prevents over-pressure damage and reduces the water consumption. The appliances correspond to DIN/DVGW requirements Compact in size, these filters were designed to fit where space is limited.

Technical Properties

Port connection external threads
Mounting position horizontal
Maximum operating pressure 16 bar
Outlet pressure 1.5 ... 6 bar
Body material brass, dezincification resistant
Spring bonnet material synthetic material
Filter mesh 100 micron
Setpoint scale Yes
Filter type rinsable
Additional Descriptions
  • The set pressure is directly indicated on the set point scale
  • The adjustment spring is not in contact with the drinking water
  • The valve insert is of high-quality synthetic material and can be fully exchanged
  • Filtered water supplied even during reverse rinsing 
  • Inlet pressure balancing - no influence on outlet pressure by fluctuating inlet pressure
  • Shock resistant clear synthetic material filter bowl enables easy checking of filter contamination
  • Filter and complete filter bowl are replaceable
  • ACS certified
  • All materials are KTW approved
  • Approved by TUEV LGA for low noise, Group 1 without limitations
Maximum inlet pressure 16 bar

Products

Product Type DN size
Port diameter
Flow capacity Kvs
Transparant strainer chamber
Max. operating temp.
Additional description
Approvals
Filter bowl
Balanced seat design
Threaded union connectors, filter mesh size 100 micron AA

FK06-1/2AA
15 mm 1/2 inch 2.5 40C

DVGW registration number: NW-9311CM0410

DVGW clear

FK06-3/4AA
20 mm 3/4 inch 2.9 40C

DVGW registration number: NW-9311CM0410

DVGW clear

FK06-1AA
25 mm 1 inch 6 40C

DVGW registration number: NW-9311CM0410

DVGW clear

FK06-11/4AA
32 mm 1 1/4 inch 6.2 40C

DVGW registration number: NW-9311CM0410

DVGW clear
Threaded union connectors, filter mesh size 100 micron AAM

FK06-1/2AAM
15 mm 1/2 inch 2.5 - 70C

-

brass -

FK06-3/4AAM
20 mm 3/4 inch 2.9 - 70C

-

brass -

FK06-1AAM
25 mm 1 inch 6 - 70C

-

brass -

FK06-11/4AAM
32 mm 1 1/4 inch 6.2 - 70C

-

brass -

Accessories and replacement parts

Accessories

Image Description Product Type Downloads
Pressure gauge with housing diameter 50 mm, connection thread G 1/4, range 0 - 4 bar M07M-A4  
Pressure gauge with housing diameter 50 mm, connection thread G 1/4, range 0 - 10 bar M07M-A10  
Pressure gauge with housing diameter 50 mm, connection thread G 1/4, range 0 - 16 bar M07M-A16  
Pressure gauge with housing diameter 50 mm, connection thread G 1/4, range 0 - 25 bar M07M-A25  
Double ring wrench for removing of filter bowl ZR06F  
Double ring wrench for removing of spring bonnet and filter bowl ZR06K  
Connection set, Solder connections for size 1/2" VST06-1/2B  
Connection set, Solder connections for size 3/4" VST06-3/4B  
Connection set, Solder connections for size 1" VST06-1B  
Connection set, Solder connections for size 1 1/4" VST06-11/4B  

Spare Parts

Image Description Product Type Downloads
Spring bonnet complete for sizes 1/2" + 3/4" 0901515  
Spring bonnet complete for sizes 1" + 1 1/4" 0901516  
Valve cartridge complete (without filter) for sizes 1/2" + 3/4" D06FA-1/2  
Valve cartridge complete (without filter) for sizes 1" + 1 1/4" D06FA-1B  
Union seal washer (10 pcs.) for size 1/2" 0901443  
Union seal washer (10 pcs.) for size 3/4" 0901444  
Union seal washer (10 pcs.) for size 1" 0901445  
Union seal washer (10 pcs.) for size 1 1/4" 0901446  
Blanking plug with O-ring R1/4" (5 pcs.) S06K-1/4  
Clear filter bowl with sieve 100 micron and mesh carrier for sizes: FF06: 1/2" and FK06: 1/2" + 3/4" KF06-1/2A  
Clear filter bowl with sieve 100 micron and mesh carrier for sizes: FF06: 3/4" – 11/4" and FK06: 1" + 11/4" KF06-1A  
O-ring set for mesh carrier (10 pcs.) for sizes 1/2" + 3/4" 0903127  
O-ring set for mesh carrier (10 pcs.) for sizes 1" + 3/4" 0903128  
O-ring set for filter bowl (10 pcs.) for sizes 1/2" + 3/4" 0901246  
O-ring set for filter bowl (10 pcs.) for sizes 1" + 1 1/4" 0901499  
Replacement filter insert 100 micron (5 pcs.) for sizes 1/2" - 3/4" AS06-1/2A  
Replacement filter insert 100 micron (5 pcs.) for sizes 1" - 1 1/4" AS06-1A  
Replacement filter insert 50 micron (5 pcs.) for sizes 1/2" - 3/4" AS06-1/2C  
Replacement filter insert 50 micron (5 pcs.) for sizes 1" - 1 1/4" AS06-1C  
Connection set threaded connection for size 1/2" VST06-1/2A  
Connection set threaded connection for size 3/4" VST06-3/4A  
Connection set threaded connection for size 1" VST06-1A  
Connection set threaded connection for size 1 1/4" VST06-11/4A