Skip Ribbon Commands
Skip to main content
​This extension for Google Chrome will allow you to click on the links in the PDF CAD files and open the related documents from your browser.

Standard Thermostatic Valve V2000SX

Standard Thermostatic Valve V2000SX

The V2000SX is a range of thermostatic radiator valves with a wide range of flow rate pre-settings for balancing of heating systems, which makes the V2000SX an almost universal valve for pumped two-pipe heating and cooling...

Product Description

The V2000SX is a range of thermostatic radiator valves with a wide range of flow rate pre-settings for balancing of heating systems, which makes the V2000SX an almost universal valve for pumped two-pipe heating and cooling systems.

The V2000SX valves have a quiet operation in both standard and reverse flow direction. It is recommended to fit them at the supply of a radiator, but fitting the valves at the return of the radiator is also possible. The V2000SX range covers a wide range of dimensions, patterns and connections, offering a solution for almost all installation situations in new building, renovation and retrofit projects.

Technical Properties

Medium type water or water-glycol mixture according to VDI 2035
Body-head connection M30 x 1,5
Nominal pressure PN10
Max. delta P 1 bar
Kvs value 0.7
Pre-settable yes
Features
  • Wide range of flow rates easily adjustable by a setting key (see Accessories)
  • Augmented nominal flows with high-stroke thermostatic heads T3019HF and T6001HF
  • Maximum flow limited to max. 130 % of nominal flow to prevent misbalance during heating of cooled down rooms
  • Quiet operation, including in reversed flow direction
  • Strong restoring spring, which is not immersed in water, ensuring durability of the valve
  • Double o-ring seal for maintenance-free operation
  • Standard dimensions per EN215, complemented with an extended range of patterns and connection threads
  • Standard M30 x 1.5 thermostat connection
  • Easily adjustable with adjustment key (see accessories)
  • Valves can be shut-off with the protection cap
  • V2000SX valves are compatible with the following Honeywell Home actuators: All radiator thermostats with M30 x 1.5 Connection, HR types of Evohome and Roomtronic actuators, MT4 actuators and M4410E/K and M7410E5001 modulating actuators
  • The valve insert can be replaced while the system is operating and without draining using the service tool (see Accessories)
  • Valve housing and insert fits to Honeywell Home ATConcept design, ensuring housing and insert cross compatibility with MNG, Honeywell and Honeywell Home thermostatic valves produced by Resideo and ist predecessors since 1974
Place in installation supply or return
Closing dimension 11.5 mm
Colour of protection cap beige
Stroke 2.5 mm
Additional Descriptions
  • Nominal flow 20-170kg/h with standard head (20 - 170 l/h)
Max. media temperature 130 oC

Products

Product Type EN215 certified
DN size
Port connection
Heat exchanger connection
Connection diameter
Body pattern
Bodies with internal threads and metal-to-metal sealing radiator tailpieces

V2000ESX10
10 mm internal threads 3/8 inch 3/8 inch angle to DIN

V2000ESX15
15 mm internal threads 1/2 inch 1/2 inch angle to DIN

V2000ESX20
20 mm internal threads 3/4 inch 3/4 inch angle to DIN

V2000DSX10
10 mm internal threads 3/8 inch 3/8 inch straight to DIN

V2000DSX15
15 mm internal threads 1/2 inch 1/2 inch straight to DIN

V2000DSX20
20 mm internal threads 3/4 inch 3/4 inch straight to DIN

V2000BSX15
- 15 mm internal threads 1/2 inch 1/2 inch swan neck

V2000ASX10
- 10 mm internal threads 3/8 inch 3/8 inch horizontal angle

V2000ASX15
- 15 mm internal threads 1/2 inch 1/2 inch horizontal angle

V2020ESX10
10 mm internal threads 3/8 inch 3/8 inch angle to NF

V2020ESX15
15 mm internal threads 1/2 inch 1/2 inch angle to NF

V2020ESX20
20 mm internal threads 3/4 inch 3/4 inch angle to NF

V2020DSX10
10 mm internal threads 3/8 inch 3/8 inch straight to NF

V2020DSX15
15 mm internal threads 1/2 inch 1/2 inch straight to NF

V2020DSX20
20 mm internal threads 3/4 inch 3/4 inch straight to NF

V2020LSX10
- 10 mm internal threads 3/8 inch 3/8 inch double angle left

V2020LSX15
- 15 mm internal threads 1/2 inch 1/2 inch double angle left

V2020RSX10
- 10 mm internal threads 3/8 inch 3/8 inch double angle right

V2020RSX15
- 15 mm internal threads 1/2 inch 1/2 inch double angle right
Bodies with external threads and metal-to-metal sealing radiator tailpieces

V2026ESX15
- 15 mm external threads 1/2 inch 3/4 inch angle

V2026DSX10
- 10 mm external threads 3/4 inch 3/4 inch straight

V2026DSX15
- 15 mm external threads 1/2 inch 3/4 inch straight

V2026BSX15
- 15 mm external threads 3/4 inch 3/4 inch straight
Bodies with external threads and soft sealing radiator tailpieces

V2036ESX10
- 10 mm external threads 1/2 inch 3/4 inch angle

V2036ESX15
- 15 mm external threads 1/2 inch 3/4 inch angle

V2036DSX10
- 10 mm external threads 1/2 inch 3/4 inch straight

V2036DSX15
- 15 mm external threads 1/2 inch 3/4 inch straight

V2036LSX15
- 15 mm external threads 1/2 inch 3/4 inch double angle left

V2036RSX15
- 15 mm external threads 1/2 inch 3/4 inch double angle right
Bodies with internal threads and soft sealing radiator tailpieces

V2030ESX10
10 mm internal threads 3/8 inch 3/8 inch angle to DIN

V2030ESX15
15 mm internal threads 1/2 inch 1/2 inch angle to DIN

V2030DSX10
10 mm internal threads 3/8 inch 3/8 inch straight to DIN

V2030DSX15
15 mm internal threads 1/2 inch 1/2 inch straight to DIN

V2030ASX10
- 10 mm internal threads 3/8 inch 3/8 inch horizontal angle

V2030ASX15
- 15 mm internal threads 1/2 inch 1/2 inch horizontal angle

V2030LSX15
- 15 mm internal threads 1/2 inch 1/2 inch double angle left

V2030RSX15
- 15 mm internal threads 1/2 inch 1/2 inch double angle right

Accessories and replacement parts

Accessories

Image Description Product Type Downloads
Metallic presetting key with chrome plating for PI, SX, FX and LX type valves VA8201PI04  
Plastic presetting key for PI, SX, FX and LX type valves and Verafix lockshields VA8201TRV01  
Service tool to replace valve insert for all V2000 types: SX, FX, LX, BB, UB and for legacy types: Kx, SL, SLGB, Mira VA8200A001  
Pressure cap, for valves DN10 VA2202A010  
Pressure cap for shutting off valves on radiator outlet for valves DN15 (1/2") VA2202A015  
Pressure cap for shutting off valves on radiator outlet for valves DN20 (3/4") VA2202A020  
Sealing ring for pressure cap, for valves DN10 VA5090A010  
Sealing ring for pressure cap for valves DN15 (1/2") VA5090A015  
Sealing ring for pressure cap for valves DN20 (3/4") VA5090A020  
Radiator tailpiece with thread up to collar for valves DN10 (3/8") VA5201A010  
Tailpiece with thread up to collar for valves DN15 (1/2") VA5201A015  
Tailpiece with thread up to collar for valves DN20 (3/4") VA5201A020  
Extended radiator tailpiece, nickel-plated, to be shortened as required 3/8" x 70 mm (for DN10) thread approx. 50 mm VA5204B010  
Extended radiator tailpiece, nickel-plated, to be shortened as required 1/2" x 76 mm (for DN15) thread approx. 65 mm VA5204B015  
Extended radiator tailpiece, nickel-plated, to be shortened as required 3/4" x 70 mm (for DN20) thread approx. 60 mm VA5204B020  
Nickel-plated swanneck, for valves DN15 VA5219C015  
Reduction piece 1" pipe > 1/2" valve VA6290A260  
Reduction piece 11/4" pipe > 1/2" valve VA6290A280  
Reduction piece 1" pipe > 3/4" valve VA6290A285  
Reduction piece 11/4" pipe > 3/4" valve VA6290A305  
Compression fitting for COPPER and STEEL pipe, consisting of compression nut and compression ring. For valves with internal thread, 3/8", DN10, 10 mm FIG3/8CS10  
Compression fitting for COPPER and STEEL pipe, consisting of compression nut and compression ring. For valves with internal thread, 3/8", DN10, 12 mm FIG3/8CS12  
Compression fitting for COPPER and STEEL pipe; Consisting of compression nut and compression ring. For valves with internal thread, 1/2", DN15, 10 mm FIG1/2CS10  
Compression fitting for COPPER and STEEL pipe; Consisting of compression nut and compression ring. For valves with internal thread, 1/2", DN15, 12 mm FIG1/2CS12  
Compression fitting for COPPER and STEEL pipe; Consisting of compression nut and compression ring. For valves with internal thread, 1/2", DN15, 14 mm FIG1/2CS14  
Compression fitting for COPPER and STEEL pipe; Consisting of compression nut and compression ring. For valves with internal thread, 1/2", DN15, 15 mm FIG1/2CS15  
Compression fitting for COPPER and STEEL pipe; Consisting of compression nut and compression ring. For valves with internal thread, 1/2", DN15, 16 mm FIG1/2CS16  
Compression fitting for COPPER and STEEL pipe; Consisting of compression nut and compression ring. For valves with internal thread, 3/4", DN18, 18 mm FIG3/4CS18  
Compression fitting for COPPER and STEEL pipe; Consisting of compression nut and compression ring. For valves with internal thread, 3/4", DN22, 22 mm FIG3/4CS22  
Compression fitting for COPPER and STEEL pipe Consisting of compression nut and compression ring and support insert. For valves with internal thread, 3/8", DN10, 12 mm FIG3/8CSS12  
Compression fitting for COPPER and STEEL pipe; Consisting of compression nut and compression ring and support insert. For valves with internal thread, 1/2", DN15, 12 mm FIG1/2CSS12  
Compression fitting for COPPER and STEEL pipe; Consisting of compression nut and compression ring and support insert. For valves with internal thread, 1/2", DN15, 14 mm FIG1/2CSS14  
Compression fitting for COPPER and STEEL pipe; Consisting of compression nut and compression ring and support insert. For valves with internal thread, 1/2", DN15, 15 mm FIG1/2CSS15  
Compression fitting for COPPER and STEEL pipe; Consisting of compression nut and compression ring and support insert. For valves with internal thread, 1/2", DN15, 16 mm FIG1/2CSS16  
Compression fitting for COPPER and STEEL pipe; Consisting of compression nut and compression ring and support insert. For valves with internal thread, 1/2", DN15, 18 mm FIG1/2CSS18  
Compression fitting for COPPER and STEEL pipe; Consisting of compression nut and compression ring and support insert. For valves with internal thread, 3/4", DN20, 18 mm FIG3/4CSS18  
Compression fitting for MULTILAYER pipe; Consisting of compression nut, compression ring and support insert. For valves with internal thread, 1/2", DN15, 16 mm FIG1/2M16X2  
Compressions fitting for copper and precision steel pipes, 10 mm, 3/4" Euroconus FEG3/4CS10  
Compressions fitting for copper and precision steel pipes, 12 mm, 3/4" Euroconus FEG3/4CS12  
Compressions fitting for copper and precision steel pipes, 14 mm, 3/4" Euroconus FEG3/4CS14  
Compressions fitting for copper and precision steel pipes, 15 mm, 3/4" Euroconus FEG3/4CS15  
Compressions fitting for copper and precision steel pipes, 16 mm, 3/4" Euroconus FEG3/4CS16  
Compressions fitting for copper and precision steel pipes, 18 mm, 3/4" Euroconus FEG3/4CS18  
Compression fitting for PEX/PER pipe, 12x1.1 mm, 3/4" Euroconus FEG3/4P12X1.1  
Compression fitting for PEX/PER pipe, 16x1.5 mm, 3/4" Euroconus FEG3/4P16X1.5  
Compression fitting for PEX and MULTILAYER pipe, 14x2 mm, 3/4" Euroconus FEG3/4PM14X2  
Compression fitting for PEX and MULTILAYER pipe, 16x2 mm, 3/4" Euroconus FEG3/4PM16X2  
Compression fitting for PEX and MULTILAYER pipe, 16x2.2 mm, 3/4" Euroconus FEG3/4PM16X2.2  
Compression fitting for PEX and MULTILAYER pipe, 17x2 mm, 3/4" Euroconus FEG3/4PM17X2  
Compression fitting for PEX and MULTILAYER pipe, 18x2 mm, 3/4" Euroconus FEG3/4PM18X2  
Compression fitting for PEX and MULTILAYER pipe, 20x2 mm, 3/4" Euroconus FEG3/4PM20X2  

Spare Parts

Image Description Product Type Downloads
Metal-to-metal sealing radiator tailpiece, 3/8", DN10 VA5200B010  
Metal-to-metal sealing radiator tailpiece, 1/2", DN15 VA5200B015  
Metal-to-metal sealing radiator tailpiece, 3/4", DN20 VA5200B020  
Coupling nut, nickel plated, DN10, nut with G 5/8" internal thread VA5000B010  
Coupling nut, DN15, nut with G 3/4" internal thread VA5000B015  
Coupling nut, DN20, nut with G 1" internal thread VA5000B020  
Soft sealing radiator tailpiece with nut, 3/8", DN10, nut with G 5/8" internal thread VA5536A010  
Soft sealing radiator tailpiece with nut, 1/2", DN15, nut with G 3/4" internal thread VA5536A015