Skip Ribbon Commands
Skip to main content
​This extension for Google Chrome will allow you to click on the links in the PDF CAD files and open the related documents from your browser.

Braukmann Standard pattern pressure reducing valve with balanced seat, D15P

Braukmann Standard pattern pressure reducing valve with balanced seat, D15P

According EN 806-2 pressure reducing valves of this type protect household water installations against excessive pressure from the supply. They can also be used for industrial or commercial...

Product Description

According EN 806-2 pressure reducing valves of this type protect household water installations against excessive pressure from the supply. They can also be used for industrial or commercial applications within the range of their specification. By installing a pressure reducing valve, pressurisation damage is avoided and water consumption is reduced. The set pressure is also maintained constant, even when there is wide inlet pressure fluctuation. Reduction of the operating pressure and maintaining it at a constant level minimizes flow noise in the installation. 

Technical Properties

Approvals
  • WRAS
Media

Compressed air, oil free compressed air and nitrogen in consideration of valid standards (e.g. EN 12502)

Medium type drinking water
DN size 50 mm
Port connection flanges
Nominal pressure PN16
Outlet pressure 1.5 ... 8 bar
Flow capacity Kvs 28
Body material cast iron GG25
Body finishing powder coating
Spring bonnet material ductile cast iron
Balanced seat design Yes
Additional Descriptions
  • Inlet pressure balancing - no influence on outlet pressure by fluctuating inlet pressure
  • Non-rising stem for setting outlet pressure and position indicator on spring bonnet (except for DN200)
  • The adjustment spring is not in contact with the potable water
  • With inlet and outlet pressure gauge
  • Powder coated inside and outside - Powder used is physiologically and toxicologically safe
Port diameter 2 inch
Maximum inlet pressure 16 bar
Minimum pressure drop 1 bar
Max. media temperature 65 oC

Products

Product Type
With PN 16 flanged connections to ISO 7005-2, EN 1092-2 cast iron housing

D15P-50A

Accessories and replacement parts

Spare Parts

Image Description Product Type Downloads
Pressure gauge, ranges 0 - 10 bar M39M-A10  
Pressure gauge, ranges 0 - 16 bar M39M-A16  
Set of seals for connection size DN50 0901353  
Set of seals for connection size DN65 0901354  
Set of seals for connection size DN80 0901355  
Set of seals for connection size DN100 0901356  
Set of seals for connection size DN125 0901357  
Set of seals for connection size DN150 0901358  
Guide bush with seal for connection size DN50 0900255  
Guide bush with seal for connection size DN65 0900256  
Guide bush with seal for connection size DN80 0900257  
Guide bush with seal for connection size DN100 0900258  
Guide bush with seal for connection size DN125 0900259  
Guide bush with seal for connection size DN150 0900260  
Seat bush with seal for connection size DN50 0900247  
Seat bush with seal for connection size DN65 0900248  
Seat bush with seal for connection size DN80 0900249  
Seat bush with seal for connection size DN100 0900250  
Seat bush with seal for connection size DN125 0900251  
Seat bush with seal for connection size DN150 0900252  
Seat bush with seal for size DN200 0900253  
Diaphragm for size DN50 5707300  
Diaphragm for size DN65 5707400  
Diaphragm for size DN80 5707500  
Diaphragm for size DN100 5707600  
Diaphragm for size DN125 5707700  
Diaphragm for size DN150 5707800  
Diaphragm for size DN200 5707900  
Set of Seals for size DN200 0901359  
Guide bush with seal for size DN200 0900261  
Pressure gauge with housing diameter 50 mm, connection thread G 1/4, range 0 - 10 bar M07M-A10