Skip Ribbon Commands
Skip to main content
​This extension for Google Chrome will allow you to click on the links in the PDF CAD files and open the related documents from your browser.

Thera Design Edition - TRV Body

Thera Design Edition - TRV Body

The new Honeywell Design Line is particularly styled for use with design radiators. With their high class appearance they perfectly fit to all ki...

Product Description

  • The new Honeywell Design Line is particularly styled for usewith design radiators. With their high class appearance theyperfectly fit to all kinds of ambients.Thermostatic radiator valve bodies (TRV bodies) are fitted on the supply or return of radiators or heat exchangers. Together with a radiator thermostat, for example the Thera-4, they control the room temperature by regulating the flow of hot water into the radiator. The temperature of different rooms is controlled individually and energy is saved.
  • TRV bodies of this type have quiet operation and are fitted to the supply or return of radiators on two-pipe systems with medium flow rates.

Water or water-glycol mixture, quality to VDI 2035

Technical Properties

Design Yes
Medium type water or water-glycol mixture according to VDI 2035
DN size 15 mm
Body-head connection M30 x 1,5
Heat exchanger connection 1/2 inch
Nominal pressure PN10
Pre-setting Yes
Media temp. 2 ... 130 oC
Materials Valve housing made of brass with chrome or white (RAL 9016) surface; Valve insert made of brass with EPDM O-rings and soft seals and stainless steel spindle; Protection cap made of plastic; Union-nut and tailpiece made of chrome plated brass with EPDM O-ring
Closing dimension 11.5 mm
Stroke 2.5 mm

Products

Product Type Body pattern
Colour
Design white

V2081ESL15A
angle

V2081DSL15A
straight

V2081RSL15A
double angle right white

V2081LSL15A
double angle left
Design chrome

V2082ESL15A
angle

V2082DSL15A
straight

V2082RSL15A
double angle right chrome

V2082LSL15A
double angle left

Accessories and replacement parts

Service parts

Image Description Product Type Downloads
Replacement valve insert VS1200SLGB01  
Service tool to replace valve insert for all V2000 types: SX, FX, LX, BB, UB and for legacy types: Kx, SL, SLGB, Mira VA8200A001  

Valve accessories

Image Description Product Type Downloads
Manual design handwheel, white (RAL9016) VA2200C001  
Manual design handwheel, chrome VA2200C002  
Rosette white (RAL9016) for wall covering; 40 x 12mm VA2201D012  
Rosette white (RAL9016) for wall covering, 40 x 12 mm VA2201D014  
Rosette white (RAL9016) for wall covering; 40 x 15mm VA2201D015  
Rosette white (RAL9016) for wall covering; 40 x 16mm VA2201D016  
Rosette white (RAL9016) for wall covering; 40 x 18mm VA2201D018  
Rosette white (RAL9016) for wall covering; 40 x 20mm VA2201D020  
Rosette chrome for wall covering; 40 x 12mm VA2201E012  
Rosette chrome for wall covering; 40 x 14mm VA2201E014  
Rosette chrome for wall covering; 40 x 15mm VA2201E015  
Rosette chrome for wall covering; 40 x 16mm VA2201E016  
Rosette chrome for wall covering; 40 x 18mm VA2201E018  
Rosette chrome for wall covering; 40 x 20mm VA2201E020  

Accessories - Pipe connections

Image Description Product Type Downloads
Compression fittings for copper pipes, design range FEM24C...  
Compression fittings for plastic pipes, design range FEM24P...  
Compression fittings for multilayer pipes, design range FEM24M...