Skip Ribbon Commands
Skip to main content
​This extension for Google Chrome will allow you to click on the links in the PDF CAD files and open the related documents from your browser.

Therafix Design - H-Block with TRV Insert

Therafix Design - H-Block with TRV Insert

The new Honeywell Home Design Line is particularly styled for use with design radiators...

Product Description

The new Honeywell Design Line is particularly styled for use with design radiators. With their high class appearance they perfectly fit to all kinds of ambients.

  • The Therafix Design is used to connect design radiators with 50mm connection distance to two-pipe hydronic heating systems. Therafix Design is equipped with a pre-settable TRV insert in the supply, a pre-settable lockshield insert in the return and an M30 x 1.5 thermostat thread.

For water-based heating systems.

Technical Properties

Medium type water or water-glycol mixture according to VDI 2035
DN size 15 mm
Port connection external threads
Heat exchanger connection 1/2 inch
Nominal pressure PN10
Pre-setting Yes
Media temp. 2 ... 130 oC
Materials Valve housing made of brass with chrome or white (RAL 9016) surface; Valve insert made of brass with EPDM O-rings and soft seals and stainless steel spindle; Protection cap made of plastic; Union-nut and tailpiece made of chrome plated brass with EPDM O-ring
Place in installation supply
Draining/filling support Yes
Shut-off facility Yes

Products

Product Type Body pattern
Colour
Design white

V2881RSL15A
angle right white

V2881LSL15A
angle left white

V2881DSL15A
straight white
Design chrome

V2882RSL15A
angle right chrome

V2882LSL15A
angle left chrome

V2882DSL15A
straight chrome

Accessories and replacement parts

Valve Accessories

Image Description Product Type Downloads
Manual design handwheel, white (RAL9016) VA2200C001  
Manual design handwheel, chrome VA2200C002  
Rosette white (RAL9016) for wall covering; 40 x 12mm VA2201D012  
Rosette white (RAL9016) for wall covering, 40 x 12 mm VA2201D014  
Rosette white (RAL9016) for wall covering; 40 x 15mm VA2201D015  
Rosette white (RAL9016) for wall covering; 40 x 16mm VA2201D016  
Rosette white (RAL9016) for wall covering; 40 x 18mm VA2201D018  
Rosette white (RAL9016) for wall covering; 40 x 20mm VA2201D020  
Rosette chrome for wall covering; 40 x 12mm VA2201E012  
Rosette chrome for wall covering; 40 x 14mm VA2201E014  
Rosette chrome for wall covering; 40 x 15mm VA2201E015  
Rosette chrome for wall covering; 40 x 16mm VA2201E016  
Rosette chrome for wall covering; 40 x 18mm VA2201E018  
Rosette chrome for wall covering; 40 x 20mm VA2201E020  

Accessories - Pipe Connections

Image Description Product Type Downloads
Compression fittings for copper pipes, design range FEM24C...  
Compression fittings for plastic pipes, design range FEM24P...  
Compression fittings for multilayer pipes, design range FEM24M...  

Service parts

Image Description Product Type Downloads
Replacement valve insert VS1200SLGB01  
Service tool to replace valve insert for all V2000 types: SX, FX, LX, BB, UB and for legacy types: Kx, SL, SLGB, Mira VA8200A001