Skip Ribbon Commands
Skip to main content
​This extension for Google Chrome will allow you to click on the links in the PDF CAD files and open the related documents from your browser.

Braukmann Thermostatic mixing valve with scald protection for solar installations, TM50SOLAR

Braukmann Thermostatic mixing valve with scald protection for solar installations, TM50SOLAR

Thermostatic mixing valves of this type are used for central regulation of the water temperature in solar-powered, bivalent water heaters.

Product Description

Thermostatic mixing valves of this type are used for central regulation of the water temperature in solar-powered, bivalent water heaters.
A cold water break can be fitted in the circulation line in water heater systems, which prevents cold water from mixing at the extraction point via the circulation line.

Technical Properties

Media Water
Port connection external threads
Max. media temperature 110 oC
Temp. setpoint range 30 ... 60 oC
Body material brass, dezincification resistant
Additional Descriptions
  • Highly sensitive thermal element with good all-round water-temperature sensing, even at low flow rates
  • Simple setting of the required water temperature
  • Scald protection - the hot water inlet is automatically cut off if the cold supply fails provided that the hot water inlet tempe-rature is at least 10 K higher than that of mixed water setting
  • The cold water inlet is automatically cut off if the hot supply fails
  • With integrated check valves, TM50SOLAR-1/2 ERV only
  • Meets KTW recommendations for potable water
  • Inner components are of scale-resistant materials

Products

Product Type
Products

TM50SOLAR-1/2E
With check valve

TM50SOLAR-1/2ERV