Skip Ribbon Commands
Skip to main content
​This extension for Google Chrome will allow you to click on the links in the PDF CAD files and open the related documents from your browser.

UBG type TRV Body (V2000UB)

UBG type TRV Body (V2000UB)

Low-noise thermostatic radiator valve body with universal band (UBG) type valve cartridge. Exchange of valve insert possible when system is under p...

Product Description

Low-noise thermostatic radiator valve body with universal band (UBG) type valve cartridge. Exchange of valve insert possible when system is under pressure and operating. AT-Concept.
For water-based heating systems.

Technical Properties

Approvals

EN215 - for details see "http://www.cert-trv.cenorm.be/".

Medium type water or water-glycol mixture according to VDI 2035
Body-head connection M30 x 1,5
Nominal pressure PN10
Max. delta P 1 bar
Media temp. 2 ... 130 oC
Materials Valve housing made of nickel-plated hot-forged brass. Valve insert made of brass with EPDM O-rings and soft seals and stainless steel spindel. Protection cap made of white plastic. Union-nut and tailpiece made of nickel-plated brass.
Closing dimension 11.5 mm
Colour of protection cap white
Stroke 2.5 mm
Additional Descriptions

Suitable connections "Connections for Radiator Valves".

Products

Product Type EN215 certified
DN size
Port connection
Heat exchanger connection
Connection diameter
Kvs value
Body pattern
Place in installation
UBG type TRV bodies to EN215 (D)

V2000EUB10
10 mm internal threads 3/8 inch 3/8 inch 1.7 angle to DIN supply

V2000EUB15
15 mm internal threads 1/2 inch 1/2 inch 1.85 angle to DIN supply

V2000EUB20
20 mm internal threads 3/4 inch 3/4 inch 1.95 angle to DIN supply

V2000EUB25
- 25 mm internal threads 1 inch 1 inch 2.2 angle to DIN supply

V2000DUB10
10 mm internal threads 3/8 inch 3/8 inch 1.45 straight to DIN supply

V2000DUB15
15 mm internal threads 1/2 inch 1/2 inch 1.85 straight to DIN supply

V2000DUB20
20 mm internal threads 3/4 inch 3/4 inch 1.95 straight to DIN supply

V2000DUB25
- 25 mm internal threads 1 inch 1 inch 2.2 straight to DIN supply
UBG type TRV body with external threads

V2060DUB15
- 15 mm external threads 3/4 inch 3/4 inch 1.6 straight supply or return
UBG type TRV bodies to EN215 (F)

V2020EUB10
10 mm internal threads 3/8 inch 3/8 inch 1.8 angle to NF supply

V2020EUB15
15 mm internal threads 1/2 inch 1/2 inch 1.8 angle to NF supply

V2020EUB20
- 20 mm internal threads 3/4 inch 3/4 inch 1.95 angle to NF supply

V2020DUB15
15 mm internal threads 1/2 inch 1/2 inch 1.1 straight to NF supply
Other UBG type TRV bodies

V2000AUB10
- 10 mm internal threads 3/8 inch 3/8 inch 1.2 horizontal angle supply

V2000AUB15
- 15 mm internal threads 1/2 inch 1/2 inch 1.2 horizontal angle supply

V2000LUB10
- 10 mm internal threads 1/2 inch 3/8 inch 1 double angle left supply

V2000LUB15
- 15 mm internal threads 1/2 inch 1/2 inch 1 double angle left supply

V2000RUB10
- 10 mm internal threads 1/2 inch 3/8 inch 1 double angle right supply

V2000RUB15
- 15 mm internal threads 1/2 inch 1/2 inch 1 double angle right supply

V2000BUB15
- 15 mm internal threads 1/2 inch 1/2 inch 1.6 swan neck supply

Accessories and replacement parts

Accessories

Image Description Product Type Downloads
Manual handwheel cap VA2200D001  
Pressure cap, for valves DN10 VA2202A010  
Pressure cap for shutting off valves on radiator outlet for valves DN15 (1/2") VA2202A015  
Pressure cap for shutting off valves on radiator outlet for valves DN20 (3/4") VA2202A020  
Sealing ring for pressure cap, for valves DN10 VA5090A010  
Sealing ring for pressure cap for valves DN15 (1/2") VA5090A015  
Sealing ring for pressure cap for valves DN20 (3/4") VA5090A020  
Service tool to replace valve insert for all V2000 types: SX, FX, LX, BB, UB and for legacy types: Kx, SL, SLGB, Mira VA8200A001  
Tool for assembly of radiator thermostats VA8210A001  

Service parts

Image Description Product Type Downloads
Replacement TRV insert for one-pipe version VS1200UB01  
O-ring insert, suitable for above valve inserts until 1998 VS2200A001