Skip Ribbon Commands
Skip to main content
​This extension for Google Chrome will allow you to click on the links in the PDF CAD files and open the related documents from your browser.

V2464ED, V2474ED, V2473ED Universal thermostatic valve with 2-point radiator connection

V2464ED, V2474ED, V2473ED Universal thermostatic valve with 2-point radiator connection

The Therafix Universal is used for thermostatic regulation of flow through radiators with 2-point bottom connection with 50 mm centre to centre distance, such as towel radiators...

Product Description

The Therafix Universal is used for thermostatic regulation of flow through radiators with 2-point bottom connection with 50 mm centre to centre distance, such as towel radiators.

The V2464ED version is designed for 1-pipe systems. The V2473ED and V2474ED valves are designed for 2-pipe heating systems. The same Therafix Universal valve can be used to connect radiators with all common interfaces to pipes coming off the wall and pipes coming off the floor, with the supply pipe on the left or on the right. Pre-settable flow. Compatible with Honeywel Home radiator thermostats with M30x1.5 connection.

Technical Properties

Port connection external threads
Nominal pressure PN10
Pre-setting Yes
Materials

Brass housing, nickel plated, Decorative cover; ABS: white RAL 9016 UV stabilized, or chrome plated

Shut-off facility Yes
Supply/return port distance 50 mm
Additional Descriptions
  • Universal valve for all radiator connection interfaces: 1/2" internal thread; 3/4" external thread with Euroconus per EN 16313; 3/4" external thread with flat seal.
  • Universal valve for pipes coming off the wall (angled) and pipes coming off the floor (straight). Delivered in angled setup which can be quickly rebuilt to straight setup by simply swapping the blinding caps
  • Universal valve for the supply on the left and on the right. The thermostatic inserts are designed for flow in both directions, so it does not matter to which side of the valve the supply pipe is connected
  • 2-pipe versions have the VS presettable insert
  • 1-pipe versions have the high flow UBGB insert and a screw for adjustment of the by-pass flow proportion
  • Functions: thermostatic control, presetting, shut-off, flow-share adjustment (1-pipe)
  • Supplied with white or chromed cover
Medium heating water
Max. media temperature 90 oC

Products

Product Type Product description
Colour
For 2-pipe systems

V2474EDWSY015

Valve body interface 3/4" ext. with flat seal

white

V2473EDWSY015

Valve body interface 3/4" ext. with Euroconus

white

V2474EDCSY015

Valve body interface 3/4" ext. with flat seal

chrome

V2473EDCSY015

Valve body interface 3/4" ext. with Euroconus

chrome
For 1-pipe systems

V2464EDWUY015

Valve body interface 3/4" ext. with flat seal

white

Accessories and replacement parts

Accessories

Image Description Product Type Downloads
Compressions fitting for copper and precision steel pipes, 10 mm, 3/4" Euroconus FEG3/4CS10  
Compressions fitting for copper and precision steel pipes, 12 mm, 3/4" Euroconus FEG3/4CS12  
Compressions fitting for copper and precision steel pipes, 14 mm, 3/4" Euroconus FEG3/4CS14  
Compressions fitting for copper and precision steel pipes, 15 mm, 3/4" Euroconus FEG3/4CS15  
Compressions fitting for copper and precision steel pipes, 16 mm, 3/4" Euroconus FEG3/4CS16  
Compressions fitting for copper and precision steel pipes, 18 mm, 3/4" Euroconus FEG3/4CS18  
Compression fitting for PEX and MULTILAYER pipe, 14x2 mm, 3/4" Euroconus FEG3/4PM14X2  
Compression fitting for PEX and MULTILAYER pipe, 16x2 mm, 3/4" Euroconus FEG3/4PM16X2  
Compression fitting for PEX and MULTILAYER pipe, 16x2.2 mm, 3/4" Euroconus FEG3/4PM16X2.2  
Compression fitting for PEX and MULTILAYER pipe, 17x2 mm, 3/4" Euroconus FEG3/4PM17X2  
Compression fitting for PEX and MULTILAYER pipe, 18x2 mm, 3/4" Euroconus FEG3/4PM18X2  
Compression fitting for PEX and MULTILAYER pipe, 20x2 mm, 3/4" Euroconus FEG3/4PM20X2  
Compression fitting for PEX/PER pipe, 12x1.1 mm, 3/4" Euroconus FEG3/4P12X1.1  
Compression fitting for PEX/PER pipe, 16x1.5 mm, 3/4" Euroconus FEG3/4P16X1.5  
Replacement valve insert UBGB type; high-flow, bi-directional, for 1-pipe version VS1200UB02  
Replacement valve insert, VS type VS1200VS01