Skip Ribbon Commands
Skip to main content
​This extension for Google Chrome will allow you to click on the links in the PDF CAD files and open the related documents from your browser.

VENUS Series Thermostatic Radiator Valve (V320)

VENUS Series Thermostatic Radiator Valve (V320)

Low-noise thermostatic radiator valve with stroke limitation, supplied with protection cap.

Product Description

Low-noise thermostatic radiator valve with stroke limitation, supplied with protection cap.
For water-based heating systems.

Technical Properties

Medium type water or water-glycol mixture according to VDI 2035
Body-head connection M30 x 1,5
Nominal pressure PN10
Max. delta P 0.2 bar
Media temp. 2 ... 120 oC
Pre-settable by stroke limitation
Materials Valve housing made of nickel-plated brass. Valve insert made of brass with EPDM O-rings and soft seals and stainless steel spindle. Protection cap made of plastic. Union-nut and tailpiece made of nickel plated brass with EPDM O-ring.
Place in installation supply
Closing dimension 11.5 mm

Products

Product Type EN215 certified
DN size
Connection diameter
Kvs value
Body pattern
Ordering Information

V320ESLGB10
10 mm 3/8 inch 1.7 angle

V320ESLGB15
15 mm 1/2 inch 1.85 angle

V320DSLGB10
10 mm 3/8 inch 1.7 straight

V320DSLGB15
15 mm 1/2 inch 1.85 straight

V320RSLGB15
- 15 mm 1/2 inch 1.85 horizontal angle

Accessories and replacement parts

Service Parts

Image Description Product Type Downloads
Replacement valve insert VS1200SLGB01  
Replacement handwheel (10 pcs) H100-1/2D  
Pressure cap, for valves DN10 VA2202A010  
Pressure cap for shutting off valves on radiator outlet for valves DN15 (1/2") VA2202A015  
Sealing ring for pressure cap, for valves DN10 VA5090A010  
Sealing ring for pressure cap for valves DN15 (1/2") VA5090A015  
Service tool to replace valve insert for all V2000 types: SX, FX, LX, BB, UB and for legacy types: Kx, SL, SLGB, Mira VA8200A001