Skip Ribbon Commands
Skip to main content
​This extension for Google Chrome will allow you to click on the links in the PDF CAD files and open the related documents from your browser.

Braukmann Water station, HS10S-FA

Braukmann Water station, HS10S-FA

Water stations of this type are suitable for installations with high water demand. They can be used in large residential buildings, for central water...

Product Description

Water stations of this type are suitable for installations with high water demand.

They can be used in large residential buildings, for central water supply as well as in commercial, industrial or similar applications. The unit consists of all recommended devices for protection as check valve, reverse rinsable filter and pressure reducing valve. The check valve protects the mains water System against back pressure, back flow and back syphonage of health threatening liquids. The reverse rinsable flange filter prevents the ingress of foreign bodies, for example rust particles, strands of hemp and grains of sand and thus reduces the probability of corrosion. It contains a highly efficient reverse rinsing filtering system and can be retrofitted with the Z11AS fully automatic reverse rinsing actuator and the DDS76 differential pressure switch. The pressure reducing valves protects installations against excessive pressure from the supply. Pressurisation damage is avoided and water consumption is reduced. Additional reduction of the operating pressure and maintaining it at a constant level minimizes flow noise in the installation.

Technical Properties

Approvals
  • All components are DVGW certified
Media

Drinking water

Port connection flanges
Mounting position horizontal
Nominal pressure PN16
Outlet pressure 1.5 ... 7.5 bar
Max. media temperature 65 oC
Filter mesh 100 micron
Filter type reverse rinsing
Pressure range 2 ... 16 bar
Maximum inlet pressure 16 bar
Minimum pressure drop 1 bar
Features
  • LEAD FREE: Pb content of all materials less than 0.1 %
  • Filter insert fully replaceable
  • Patented reverse rinsing system - fast and thorough leaning of the filter with small amount of water
  • Fully automatic reverse rinsing with retrofittable automatic reverse rinsing actuator Z11AS and differential pressure switch
  • Powder coated cast iron gives high level of corrosion protection
  • Standardised discharge connection
  • Non-rising stem for setting outlet pressure and position indicator on spring bonnet on pressure reducing valve
  • The adjustment spring is not in contact with the drinking water
  • Inlet pressure balancing - no influence on outlet pressure by fluctuating inlet pressure
Media temp. limit

according to EN1567: 30 oC

Products

Product Type DN size
Flow capacity Kvs
Standard version with flanges PN16, filter mesh size 100 micron

HS10S-65FA
65 mm 47

HS10S-80FA
80 mm 70

HS10S-100FA
100 mm 110

Accessories and replacement parts

Accessories

Image Description Product Type Downloads
Automatic reverse rinsing actuator for automatic reverse rinsing of the filter at presettable intervals 230V, 50/60 Hz, 10 W with moulded Schuko electrical plug Z11AS-1A  
Automatic reverse rinsing actuator for automatic reverse rinsing of the filter at presettable intervals 24 V, 50/60 Hz, 10 W without electrical plug Z11AS-1B  
Automatic reverse rinsing actuator for automatic reverse rinsing of the filter at presettable intervals 230 V, 50/60 Hz, 10W with moulded Type 12 electrical plug for Switzerland Z11AS-1Z  
Differential pressure switch for sizes 1" + 1 1/4" DDS76-1  

Spare parts

Image Description Product Type Downloads
Valve disc guide, DN65 2240065  
Valve disc guide, DN80 2240080  
Valve disc guide, DN100 2240100  
Lip seal ring, DN65 2241065  
Lip seal ring, DN80 2241080  
Lip seal ring, DN100 2241100  
Plug, DN65 - DN150 2240000  
Seal ring, DN50 - DN150 2166600  
Filter insert complete, filter mesh 100 micron, DN65 AF78TS-065A  
Filter insert complete, filter mesh 100 micron, DN80 AF78TS-080A  
Filter insert complete, filter mesh 100 micron, DN100 AF78TS-100A  
Filter insert complete, filter mesh 50 micron, DN65 AF78TS-065C  
Filter insert complete, filter mesh 50 micron, DN80 AF78TS-080C  
Filter insert complete, filter mesh 50 micron, DN100 AF78TS-100C  
Filter insert complete, filter mesh 200 micron, DN65 AF78TS-065D  
Filter insert complete, filter mesh 200 micron, DN80 AF78TS-080D  
Filter insert complete, filter mesh 200 micron, DN100 AF78TS-100D  
Filter insert complete, filter mesh 100 micron, DN65 ES78TS-065A  
Filter insert complete, filter mesh 100 micron, DN80 ES78TS-080A  
Filter insert complete, filter mesh 100 micron, DN100 ES78TS-100A  
Filter insert complete, filter mesh 20 micron, DN65 ES78TS-065B  
Filter insert complete, filter mesh 20 micron, DN80 ES78TS-080B  
Filter insert complete, filter mesh 20 micron, DN100 ES78TS-100B  
Filter insert complete, filter mesh 50 micron, DN65 ES78TS-065C  
Filter insert complete, filter mesh 50 micron, DN80 ES78TS-080C  
Filter insert complete, filter mesh 50 micron, DN100 ES78TS-100C  
Filter insert complete, filter mesh 200 micron, DN65 ES78TS-065D  
Filter insert complete, filter mesh 200 micron, DN80 ES78TS-080D  
Filter insert complete, filter mesh 200 micron, DN100 ES78TS-100D  
Filter insert complete, filter mesh 500 micron, DN65 ES78TS-065F  
Filter insert complete, filter mesh 500 micron, DN80 ES78TS-080F  
Filter insert complete, filter mesh 500 micron, DN100 ES78TS-100F  
Pressure gauge, 0 - 16 bar, G1/4 M78M-A16  
Pressure gauge, 0 - 16 bar, G1/4 with Memory indicator M78M-A16MR  
Seal set complete, DN65 SOS78TS-065  
Seal set complete, DN80 SOS78TS-080  
Seal set complete, DN100 SOS78TS-100  
Ball valve 5622100  
Valve insert complete for sizes DN65 - DN100 until 03/2020 D15S-SET-OT  
Valve insert complete for size DN65 - DN100 0904220  
Set of seals complete DN65-100 0904121  
Pressure gauge, ranges 0 - 10 bar M39M-A10  
Pressure gauge, ranges 0 - 16 bar M39M-A16