Skip Ribbon Commands
Skip to main content
    

Drinking water filtration

The potable water leaves the waterworks in perfect quality. As it is carried to the consumer, it can pick up various particles such as rust particles and grains of sand. Such particles can cause considerable problems such as pipe corrosion, breakages and malfunctions with outlet fittings, washing machines and dishwashers. New domestic installations are especially at risk, because the pipe surfaces are still uncoated and protective layers are missing.

To protect the domestic water installation, the installation of a filter is necessary. They filter the potable water from all undissolved substances without affecting the hygienic and chemical properties of the water.

Benefits

Applications & products


​High-performance filter technology and a patented backwash system make the Honeywell devices essential components of modern drinking water installations. The filter combinations are equipped with an integrated pressure reducer. An automatic reverse rinsing actuator can be retrofitted.

Backflow preventer
Check valve
Pressure gauge, inlet pressure
Pressure gauge, outlet pressure
Patented double
Spin technology
Manual reverse rinsing
Automatic reverse rinsing
Rinsable
Connection size
Installation position
Insulation shell
Domestic water center
DWC7000
Combination water supply unit
HS10S
Reverse rinsing filter
F76S
Filter combination
PrimusPlus-FK
Fine filters
PrimusPlus-F
Rinseable filter combination
FK06
Rinseable fine filter
FK06
         
         
         
   
         
   
   
         
1" ½", ¾", 1", 1¼", 1½", 2" ½",¾",1", 1¼", 1½",2" ½", ¾", 1", 1¼" ½", ¾", 1", 1¼" ½", ¾", 1", 1¼" ½", ¾", 1", 1¼"
Horizontal
piping
Horizontal
piping
Horizontal
piping
Horizontal or
vertical piping
Horizontal or
vertical piping
Horizontal
piping
Horizontal
piping