Skip Ribbon Commands
Skip to main content
    

Water pressure reducing valves

For a drinking water installation to be used reliably and comfortably in a way that conserves resources, it must be operated at a water pressure suitable for the system. Water supply companies focus on the local development customs and topography with regards to water supply pressure.
That can mean that pressure up to 10 bar – even more in exceptional cases – can exist in the supply network. Excessive water pressure can cause damage to household installations and is also a cause of "loud" installations and uneconomical operation. Comfort also falls by the wayside if the system and its users are faced with constantly changing operating pressure.

Benefits

Applications & products

Pressure reducing valves and pressure regulators from Honeywell protect pipes, valves and devices from damage caused by excessive water pressure in houses, buildings, industry and external water supply. No matter how high the pressure or the fluctuations are, we have the right solution to manage this effectively.
Medium
Adjustment scale
Nominal pipe size
Nominal pressure
Pressure range
Max.
operating temperature
Housing material
DVGW
Homes
Buildings
Water supply system
Industry
Lead-free brass
D06F
D06FI
D05FT
D22
D15S
D15SN
D16
DR300
Drinking water Drinking water Drinking water Air Drinking water Drinking water Drinking water Drinking water
         
1/2“ - 2“ 1/2“ - 2“ 1/2“ - 2“ 1/4“ - 2“ DN50-200 DN50-100 DN15-40 DN50-450
PN16/PN25 PN16/PN25 PN16 PN40 PN16 PN16 PN25 PN16/PN25
1,5-6 bar 1,5-6 bar 1,5-6 bar 1-10 bar 1,5-6,5 bar 0,5-2 bar 1,5-12 bar 3-19 bar
40°C/70°C 40°C/70°C 80°C/95°C 70°C 65°C 65°C 70°C 80°C
DZR brass Stainless steel DZR brass Brass GGG Cast polyamide coated GGG Cast polyamide coated Red brass GGG Cast polyamide coated
      Requested