Skip Ribbon Commands
Skip to main content
    

Smart Home security cameras

Homeowners want security for their own home and are primarily concerned with burglary protection. That's why they want to keep an eye on what's going on in and around the house - even when they're out and about - and be warned in the event of unusual occurrences so that they can react quickly in case of an emergency. For this reason, modern surveillance cameras not only record and store images of the sensitive areas during movements or noises, but also report the incident directly to the residents' mobile devices.
Via app it is possible to control what is happening during the live stream from anywhere, so that action can be taken if necessary. These functions also turn such cameras into useful devices to keep an eye on children or pets.

Benefits

Applications & Products

​​Honeywell offers a Wi-Fi security camera with high definition wide-angle views and two detection zones and sends real-time alarms via the Home App.

An overview of our other smarthome solutions can be found here.

For additional consumer information, see www.getconnected.honeywell.com.

 
C1 Wi-Fi Security Camera

Dimensions HxWxD 112x63x46 mm
Video resolution 720p HD
Video compression MPEG-4 (H264)
Image quality 1 megapixel
Field of view 135 degrees
Digital zoom 5x
Night vision 5 m
Sound detection 50dB threshold
Intercom function two-way audio
Cloud storage 1 day
Local video storage 8 GB microSD card (expandable up to 64 GB)
WLAN single band 2.4 GHz
Minimum bandwidth 1.333 MBit/s
Power supply input: 100-240 V, 50-60 Hz
Output: Micro USB 5Vdc 2A