Skip Ribbon Commands
Skip to main content
    

Overview

Lyric W1™ Wi-Fi Water Leak and Freeze Detector

Leaks and frozen pipes can cause serious damages. Reacting fast can help to prevent major damage and potential costly repairs. The Lyric W1 Wi-Fi Water Leak and Freeze Detector, is notifying the user if there’s a problem – so action can be taken. Whether at home, working in the office, or on holiday, the detector will let the user know what’s happening at home.

 

Benefits

Application and Products

 
 
Lyric W1™ Wi-Fi Water Leak and Freeze Detector

Dimensions (mm) 78 x 78 x 32
Includes The detector is powered by 3 AA batteries (included).
Placement Place the bottom of your detector flat on the floor or a surface. For wall mounting, use the included screw and hang the detector on the bottom cover’s mounting keyhole.
Color White
 
 
W1AS - Cable Sensor for Lyric Wi-Fi Water Leak and Freeze Detector
Dimensions (m) 1.22
For use with Lyric Water Leak and Freeze Detector
Item Type Accessory
Placement Insert the plug from the cable sensor into the cable sensor jack at the end of the previous cable sensor. Repeat for additional cable sensors. Up to 125 additional cables can be added to one water leak detector.
Color White