Skip Ribbon Commands
Skip to main content
    

Smart Home Radiator Thermostat

Evohome is a sophisticated heating system that ensures you can create and individually control up to 12 heating zones in domestic properties. evohome will also control domestic hot water. evohome is suitable for any home with a hydronic (wet) central heating system. Zoning solutions can be designed for even the simplest of property layouts. evohome is ideal when looking to control temperatures in larger properties, such as luxury apartments; large family homes; homes with business use.

Evohome allows the installation of multiple temperature sensing devices around the property without altering existing pipework, disrupting décor or damaging fixtures and fittings. With touchscreen control, the user can quickly gain control of exactly where and when the property should be heated. Remote access is provided via a tablet or smartphone. The HR92 Wireless Radiator Controllers provide an easy way of installing heating zones.

Benefits

Applications & products

With the evohome smart zoning system, Honeywell offers automatic control of up to twelve individual comfort zones. This means that every living area can be controlled independently, easily and efficiently from just one device.
Switching points per day
Number of adjustable
rooms
Power supply
External temperature
sensors
Pump shutdown
possible
Adjustable mixing
circuits
Valve adapter
available
Compatible with
underfloor heating
Compatible with
radiator heating

Room Control System

evohome

Wireless Radiator Controllers

HR92

Underfloor Heating Controller

HCC80
6 6-
12 15 (+3)
Network BatteryNetwork
Possible PossibleYes
Yes -Yes
12 - -
Yes Yes Yes
Yes -Yes
Yes Yes-