Skip Ribbon Commands
Skip to main content
    

Temperature Controls

Honeywell boasts 120 years of history, which starts with temperature control: in 1885 it developed a thermostat system to control room temperature in residential buildings in the United States, and in 1906 it created the first time-controlled thermostats.
Today, Honeywell's temperature control solutions ensure high quality control, programming simplicity and attractive design. From the simplest to the most advanced, they all help to reduce energy consumption and improve comfort.
A temperature control system lets you maintain an optimum comfortable temperature, even when the weather changes, it adjusts to the best time to switch the heating on, avoiding the unnecessary waste of energy.

Benefits

Applications & Products

The range
Honeywell offers a wide array of solutions that vary depending on the system and on the user's needs and spending powder. Solutions range from classic programmable digital or analogue chronothermostats to temperature zone control systems, and through to the latest frontier in smart, connected home devices, with remote control and temperature control based on location (geofencing).

Product Range

App
Installation
Programming
Geofencing
Multi-Zone Management
Compatibility
Display
Opentherm®
Compatibility
Power Source
Summer/Winter Mode
Classe ErP
EVOHOME T6 Y87 T4 CM900 CM700 CM31
TCC Home App TCC
A wall and table support A wall and table support Wall A wall and table support (version T4R) Wall Wall Wall
Weekly Weekly, 5+2 days Weekly (via App) Weekly, 5+2 days Weekly and daily Weekly and daily Weekly and daily (via analog clock)
IFTTT Aplle HomeKit-IFTTT IFTTT
Touch Screen Backlit Touch Screen Backlit Backlit Backlit Backlit Backlit
(version T4R)
230V + battery, 2 hours 230V Battery Battery Battery Battery Battery
VII -5% V -3% IV -2% V -3% IV -2% IV -2% IV -2%