Skip Ribbon Commands
Skip to main content

VC6613AJ1000

VC6613AJ1000

2-Way Motorized Zone Valve for SPDT (3 wires) or SPST (2 wires + common)...

Product Description

2-Way Motorized Zone Valve for SPDT (3 wires) or SPST (2 wires + common).

The 2-way valves VC6613A / VC4613A are used for temperature control, in conjunction with thermostats, in zone heating systems. They are also used in fan-coils installations with 2 or 4 tubes. 

Technical Properties

Port diameter 3/4 inch
Port connection internal threads
Max. differential pressure for close-off 400 kPa
Media temp. 1 ... 95 oC
Cable length 1 m
Power loss action selectable
Protection class

IP50

Position indication

In the actuator body

Manual operation Yes
End switch function/capacity

SPDT 230V, 2A (1A)

Max. pressure 20 bar
Power supply 230 Vac | 6 VA
Kvs value 5.3
Control input signal 3-pt