You may be trying to access this site from a secured browser on the server. Please enable scripts and reload this page.
Turn on more accessible mode
Turn off more accessible mode
Skip Ribbon Commands
Skip to main content
Turn off Animations
Turn on Animations
English
Solutions
Braukmann Water Solutions
Protection of Water Systems
Drinking Water Protection
Drinking Water Filtration
Pressure reduction
Solutions for Industrial Applications
See all Protection of Water Systems
Protection of Heating Systems
Hydronic Balancing
Protecting the Heating System
See all Protection of Heating Systems
Drinking Water Hygiene
Drinking Water Protection
Thermal Disinfection of hot water
See all Drinking Water Hygiene
See all Braukmann Water Solutions
Smart Home Systems
Smart Home Platforms
Smart Home Radiator Thermostat
Smart Home Heating Controls
Smart Home System
Smart Home water leak and freeze detectors
Smart Home security solution
Security Solution
See all Smart Home security solution
Smart Home security cameras
See all Smart Home Systems
Energy Saving Solutions
Smart Home Radiator Thermostat
Heat Metering
Smart Home System
Smart Home zone control
Hydronic Balancing
Thermostatic radiator control
Heat Metering
Temperature Controls
Hydronic balancing and heating control in one valve
Continuous flow control for life - Thera-6 & V2000SX range
See all Energy Saving Solutions
Security Solutions
Smart Home water leak and freeze detectors
Smart Home security solution
Security Solution
See all Smart Home security solution
Smart Home security cameras
See all Security Solutions
Metering
Metering Software & Certificates
See all Metering
Home Solutions - France
See all Solutions
Product Documentation
Contact
Contact Us
Contact Us
See all Contact Us
About Us
About Us
See all About Us
Manufacturing Locations
Manufacturing Locations
See all Manufacturing Locations
See all Contact
Valve Sizing
Regions
Solutions
Product Documentation
Contact
Valve Sizing
Braukmann Water Solutions
Smart Home Systems
Energy Saving Solutions
Security Solutions
Metering
Home Solutions - France
Protection of Water Systems
Protection of Heating Systems
Drinking Water Hygiene
Drinking Water Protection
Drinking Water Filtration
Pressure reduction
Solutions for Industrial Applications
Hydronic Balancing
Protecting the Heating System
Drinking Water Protection
Thermal Disinfection of hot water
See all Braukmann Water Solutions
Smart Home Platforms
Smart Home Radiator Thermostat
Smart Home Heating Controls
Smart Home System
Smart Home water leak and freeze detectors
Smart Home security solution
Smart Home security cameras
Security Solution
See all Smart Home Systems
Smart Home Radiator Thermostat
Heat Metering
Smart Home System
Smart Home zone control
Hydronic Balancing
Thermostatic radiator control
Heat Metering
Temperature Controls
Hydronic balancing and heating control in one valve
Continuous flow control for life - Thera-6 & V2000SX range
See all Energy Saving Solutions
Smart Home water leak and freeze detectors
Smart Home security solution
Smart Home security cameras
Security Solution
See all Security Solutions
Metering Software & Certificates
See all Metering
See all Home Solutions - France
Contact Us
About Us
Manufacturing Locations
Contact Us
See all Contact Us
About Us
See all About Us
Manufacturing Locations
See all Manufacturing Locations
Option 1
This extension for Google Chrome will allow you to click on the links in the PDF CAD files and open the related documents from your browser.
Room thermostat 230Vac with SPST output, T4360 heat/cool
Room thermostat 230Vac with SPST output, T4360 heat/cool
Wall mounted line voltage room thermostat.
Print Page
View Products
View Related Parts
Product Description
Technical Properties
Product Description
Wall mounted line voltage room thermostat.
For special applications involving manual heat/cool changeover in heating or cooling systems.
Technical Properties
Suitable for
changeover
Heating /Cooling application
H or C
Heat/Cool manual mode
H/C
Heat anticipator
No
Approvals
CE
ErP Class
I
Temperature element
vapour filled
Temp. element place
built in
Temp. setpoint range
10 ... 30
o
C
Differential fixed
1
o
C
Switch function/capacity
6(2) A
Earthing
double insulated
Housing (HxWxD)
83 mm | 83 mm | 40 mm
Protection class
IP30
Terminal max. wire size
4 mm
2
Product literature language
Multilingual
Additional Descriptions
Lamp is supplied potential free, and can be wired to indicate operating mode or other function.
Related Material
Technical
Images
Download All
|
Chrome Extension
T4360B1007_doc
Multilingual
DECLARATION OF CONFORMITY
Download
Download
View
Add to Binder
T4360B1064_doc
Multilingual
DECLARATION OF CONFORMITY
Download
Download
View
Add to Binder
T4360D1003_doc
Multilingual
DECLARATION OF CONFORMITY
Download
Download
View
Add to Binder
T4360E1000_doc
Multilingual
DECLARATION OF CONFORMITY
Download
Download
View
Add to Binder
d0032-14-doc-uk07r
Multilingual
DECLARATION OF CONFORMITY
Download
Download
View
Add to Binder
en0r8281uk07r
English
Specification Sheet
Download
Download
View
Add to Binder
Download All
|
Chrome Extension
t4360uk07bwhres.tif
tif
Download
Download
Add to Binder
t4360uk07cohres.tif
tif
Download
Download
Add to Binder
t4360uk07colres.jpg
jpg
Download
Download
Add to Binder
Products
Product Type
Lamp function
Products
T4360D1003
T4360D1011
wiring dependent
Accessories and replacement parts
Accessories
Image
Description
Product Type
Downloads
Range stops, to limit setpoint adjustment (20 pieces)
F42006646 001
Opaque tamperproof cover to prevent thermostat from damage
F42007110 001
Transparent tamperproof cover to prevent thermostat from damage
F42007110 002