Skip Ribbon Commands
Skip to main content
​This extension for Google Chrome will allow you to click on the links in the PDF CAD files and open the related documents from your browser.

V5003F Kombi-VX Pre-settable Flow Control Valve

V5003F Kombi-VX Pre-settable Flow Control Valve

The V5003F Kombi-VX is an automatic balancing valve. It is designed for balancing of heating and cooling systems by providing a constant flow rate ...

Product Description

The V5003F Kombi-VX is an automatic balancing valve.

It is designed for balancing of heating and cooling systems by providing a constant flow rate even under changing pressure conditions. The flow rate can be externally adjusted via presettings.

Technical Properties

Medium type water or water-glycol mixture according to VDI 2035
Port connection internal threads
Nominal pressure PN25
Pre-setting Yes
Media temp. -20 ... 120 oC
Body pattern Y-pattern
Materials

Valve housing made of brass CuZn40Pb2; valve insert made of brass, stainless steel and plastic with rubber diaphragm and EPDM o-rings; SafeConTM pressure test valves with dust caps made of brass and rubber

Place in installation supply or return
Position indication

Digital display of presetting value.

Measuring support Yes
Valve Control function Flow Control FCV
Automatic balancing support Yes
General features
  • Valve insert in cartridge design
  • Easily removable for flushing
  • Easily exchangeable
  • Pressure measuring ports on same side as presetting
  • Robust against dirt, residue, deposit and critical medium
  • Various versions for different flow ranges and differential pressure ranges available
  • Compact design of both valve housing and valve insert
  • Valve inserts with clear digital display of presetting value
  • Simplified measuring with Honeywell SafeConTM pressure test connections
  • Maintenance free design

Products

Product Type DN size
Delta-P
Minimum flow
Maximum flow (qs)
Options

V5003FY10150412
15 mm 17 ... 210 kPa 100 l/h 412 l/h

V5003FY10150609
15 mm 17 ... 210 kPa 157 l/h 609 l/h

V5003FY10150825
15 mm 17 ... 200 kPa 276 l/h 825 l/h

V5003FY20150615
15 mm 35 ... 400 kPa 138 l/h 615 l/h

V5003FY20150896
15 mm 35 ... 400 kPa 238 l/h 896 l/h

V5003FY20151270
15 mm 35 ... 400 kPa 406 l/h 1270 l/h

V5003FY10200412
20 mm 17 ... 210 kPa 100 l/h 412 l/h

V5003FY10200609
20 mm 17 ... 210 kPa 157 l/h 609 l/h

V5003FY10200825
20 mm 17 ... 200 kPa 276 l/h 825 l/h

V5003FY20200615
20 mm 35 ... 400 kPa 138 l/h 615 l/h

V5003FY20200896
20 mm 35 ... 400 kPa 238 l/h 896 l/h

V5003FY20201270
20 mm 35 ... 400 kPa 406 l/h 1270 l/h

V5003FY10250412
25 mm 17 ... 210 kPa 100 l/h 412 l/h

V5003FY10250609
25 mm 17 ... 210 kPa 157 l/h 609 l/h

V5003FY10250825
25 mm 17 ... 200 kPa 276 l/h 825 l/h

V5003FY20250615
25 mm 35 ... 400 kPa 138 l/h 615 l/h

V5003FY20250896
25 mm 35 ... 400 kPa 238 l/h 896 l/h

V5003FY20251270
25 mm 35 ... 400 kPa 406 l/h 1270 l/h

V5003FY10265020
25 mm 17 ... 400 kPa 535 l/h 5830 l/h

V5003FY10325020
32 mm 17 ... 400 kPa 535 l/h 5830 l/h

V5003FY10401610
40 mm 20 ... 400 kPa 3180 l/h 16100 l/h

V5003FY10501610
50 mm 20 ... 400 kPa 3180 l/h 16100 l/h

Accessories and replacement parts

Accessories

Image Description Product Type Downloads
BasicMes-2 handheld measuring computer, Computer is supplied with case and accessories VM242A0101  
Brass blind cap for valve size DN15...25 VA5003ZA003  
Brass blind cap for valve size DN25 (LI)...32 VA5003ZA004  
Brass blind cap for valve size DN40...50 VA5003ZA005  
Pre-setting key VA5003ZA001  
Set of measuring adapters (2 pcs.) VA3600C001  
Extension piece for pressure test cocks, length 45 mm, for insulated valves VA2601A008  
Draining adapter for SafeConTM Connection VA5032A001