Skip Ribbon Commands
Skip to main content
​This extension for Google Chrome will allow you to click on the links in the PDF CAD files and open the related documents from your browser.

Braukmann V5032B Kombi-2-plus Manual double regulating balancing valve

Braukmann V5032B Kombi-2-plus Manual double regulating balancing valve

The V5032 Kombi-2-plus is a static, variable orifice double-regulating balancing valve for the return with additional shutoff function.

Product Description

The V5032 Kombi-2-plus is a static, variable orifice double-regulating balancing valve for the return with additional shutoff function.

  • It is suitable for use in variable and constant flow systems to manually balance the flow and to set resistances to an equal level all over the system.
  • V5032 Kombi-2-plus is typically used for static balancing of fan coil units, air handling units, chilled ceilings and two-pipe heating systems. A usage in the return is to be preferred but it can be used also in the supply.

Technical Properties

Medium type water or water-glycol mixture according to VDI 2035
Port connection internal threads
Connection of accessories spindle / side connections
Nominal pressure PN16
Pre-setting Yes
Media temp. -20 ... 130 oC
Body pattern Y-pattern
Materials
  • V5032...BLF Kombi-2-plus (DN15): Valve housing with internal threads to DIN EN 10226-1 for threaded pipe and two G1/4 connections equipped with SafeConTM pressure test valves; Handwheel for the shut-off function; Pre-setting and display; Two SafeConTM measuring connections; Installation and setup instructions
  • V5032...B Kombi-2-plus (DN15 - DN50): Valve housing with internal threads to DIN EN 10226-1 for threaded pipe and two G1/4 connections equipped with SafeConTM pressure test valves; Valve insert with shutoff function; Handwheel with pre-setting dial and display; Two SafeConTM measuring Connections; Installation and setup instructions
  • V5032...B Kombi-2-plus (DN65 - DN80): Valve housing with internal threads to DIN EN 10226-1 for threaded pipe and two G1/4 connections equipped with SafeConTM pressure test valves; Valve insert with shutoff function; Handwheel with pre-setting dial and display; Two SafeConTM measuring connections; Installation and setup instructions
Place in installation return
Position indication Numeric display of pre-setting value.
Measuring support Yes
Valve Control function Double Regulating, static balancing DRV
Automatic balancing support No
Draining/filling support Yes
Additional Descriptions
  • Manual balancing of flowrates
  • Precise pre-setting with numeric scale
  • Concealed pre-setting prevents unwanted operation
  • Wide range of application
  • Sizes DN15 up to DN80
  • Versions for standard and low flow rates available
  • Fast and safe measurement with SafeConTM measuring Connections 6 times faster than standard Binder connections
  • DN size and settings readable on handwheel even with insulated valve
  • All functions located on one side for easier access and use
  • Optimal measuring in combination with Honeywell BasicMess (VM242) - all flow values are already included in the measuring device
  • Maintenance friendly
  • Insert fully interchangeable
  • Integrated shutoff function
  • Pre-setting is not changed during shutoff
More Information http://www.hydronic-balancing.info/home-en.html
Additional description for water-glycol mixtures - max temperature 110C

Products

Product Type DN size
Port diameter
Kvs value
Products

V5032Y0010B
10 mm Rp 3/8 inch 0.63

V5032Y0015BLF
15 mm Rp 1/2 inch 0.43

V5032Y0015B
15 mm Rp 1/2 inch 2.6

V5032Y0020B
20 mm Rp 3/4 inch 6.5

V5032Y0025B
25 mm Rp 1 inch 6.6

V5032Y0032B
32 mm Rp 1 1/4 inch 21.9

V5032Y0040B
40 mm Rp 1 1/2 inch 21.2

V5032Y0050B
50 mm Rp 2 inch 41.5

V5032Y0065B
65 mm Rp 2 1/2 inch 45.3

V5032Y0080B
80 mm Rp 3 inch 73

Accessories and replacement parts

Accessories

Image Description Product Type Downloads
Compression fitting for COPPER and STEEL pipe; Consisting of compression nut and compression ring. For valves with internal thread, 1/2", DN15, 10 mm FIG1/2CS10  
Compression fitting for COPPER and STEEL pipe; Consisting of compression nut and compression ring. For valves with internal thread, 1/2", DN15, 12 mm FIG1/2CS12  
Compression fitting for COPPER and STEEL pipe; Consisting of compression nut and compression ring. For valves with internal thread, 1/2", DN15, 14 mm FIG1/2CS14  
Compression fitting for COPPER and STEEL pipe; Consisting of compression nut and compression ring. For valves with internal thread, 1/2", DN15, 15 mm FIG1/2CS15  
Compression fitting for COPPER and STEEL pipe; Consisting of compression nut and compression ring. For valves with internal thread, 1/2", DN15, 16 mm FIG1/2CS16  
Compression fitting for COPPER and STEEL pipe; Consisting of compression nut and compression ring. For valves with internal thread, 3/4", DN18, 18 mm FIG3/4CS18  
Compression fitting for COPPER and STEEL pipe; Consisting of compression nut and compression ring. For valves with internal thread, 3/4", DN22, 22 mm FIG3/4CS22  
Compression fitting for COPPER and STEEL pipe; Consisting of compression nut and compression ring and support insert. For valves with internal thread, 1/2", DN15, 12 mm FIG1/2CSS12  
Compression fitting for COPPER and STEEL pipe; Consisting of compression nut and compression ring and support insert. For valves with internal thread, 1/2", DN15, 14 mm FIG1/2CSS14  
Compression fitting for COPPER and STEEL pipe; Consisting of compression nut and compression ring and support insert. For valves with internal thread, 1/2", DN15, 15 mm FIG1/2CSS15  
Compression fitting for COPPER and STEEL pipe; Consisting of compression nut and compression ring and support insert. For valves with internal thread, 1/2", DN15, 16 mm FIG1/2CSS16  
Compression fitting for COPPER and STEEL pipe; Consisting of compression nut and compression ring and support insert. For valves with internal thread, 1/2", DN15, 18 mm FIG1/2CSS18  
Compression fitting for COPPER and STEEL pipe; Consisting of compression nut and compression ring and support insert. For valves with internal thread, 3/4", DN20, 18 mm FIG3/4CSS18  
Ball valve (VB550) Shut-off valve for the supply, 1/2" (DN15) VB550Y0015  
Ball valve (VB550) Shutoff valve for the supply; 3/4" (for DN 20) VB550Y0020  
Ball valve (VB550) Shutoff valve for the supply; 1" (for DN 25) VB550Y0025  
Ball valve (VB550) Shutoff valve for the supply; 1 1/4" (for DN 32) VB550Y0032  
Ball valve (VB550) Shutoff valve for the supply; 1 1/2" (for DN 40) VB550Y0040  
Ball valve (VB550) Shutoff valve for the supply; 2" (for DN 50) VB550Y0050  
Draining adapter for SafeConTM Connection VA5032A001  
Tamper-proof cap for valves DN15...DN25 VA2501A010  
Tamper-proof cap for valves DN32...DN50 VA2501A032  
Insulation shells for internal threaded valve DN15 VA2510D015  
Insulation shells for internal threaded valve DN20 VA2510D020  
Insulation shells for internal threaded valve DN25 VA2510D025  
Insulation shells for internal threaded valve DN32 VA2510D032  
Insulation shells for internal threaded valve DN40 VA2510D040  
Insulation shells for internal threaded valve DN50 VA2510D050  
Draining valve, for DN15, DN20 and DN25 VA3401A008  
BasicMes-2 handheld measuring computer, Computer is supplied with case and accessories VM242A0101  
Kombi-3-plus RED (V5000) measuring and shut-off valve for the supply, 1/2" (DN15) V5000Y0015  
Kombi-3-plus RED (V5000) measuring and shutoff valve for the supply, 3/4" (for DN 20) V5000Y0020  
Kombi-3-plus RED (V5000) measuring and shutoff valve for the supply, 1" (for DN 25) V5000Y0025  
Kombi-3-plus RED (V5000) measuring and shutoff valve for the supply, 1 1/4" (for DN 32) V5000Y0032  
Kombi-3-plus RED (V5000) measuring and shutoff valve for the supply, 1 1/2" (for DN 40) V5000Y0040  
Kombi-3-plus RED (V5000) measuring and shutoff valve for the supply, 2" (for DN 50) V5000Y0050  
Kombi-3-plus RED (V5000) measuring and shutoff valve for the supply, 2 1/2" (for DN 65) V5000Y0065  
Kombi-3-plus RED (V5000) measuring and shutoff valve for the supply, 3" (for DN 80) V5000Y0080  
Set of measuring adapters (2 pcs.) VA3600C001  

Spare parts

Image Description Product Type Downloads
Valve insert for Kombi-II-plus V5032...B for valves DN10 VS5032DZ1010  
Spare set of 2 pressure test cocks G1/4", DN10 - DN80 VS2600C001  
Valve insert for Kombi-II-plus V5032...B for valves DN15 VS5032DZ1015  
Valve insert for Kombi-II-plus V5032...B for valves DN20 VS5032DZ1020  
Valve insert for Kombi-II-plus V5032...B for valves DN25 VS5032DZ1025  
Valve insert for Kombi-II-plus V5032...B for valves DN32 VS5032DZ1032  
Valve insert for Kombi-II-plus V5032...B for valves DN40 VS5032DZ1040  
Valve insert for Kombi-II-plus V5032...B for valves DN50 VS5032DZ1050  
Valve insert for Kombi-II-plus 5032...BLF valves DN15 VS1200FV01