Product Description
For detection of unpleasant odours, tobacco smoke, and vapours emitted by such materials as furniture, carpets, paint, glue, etc.
Technical Properties
Mounting place |
internal wall |
Protection class |
III as per EN60730-1I IP30 as per EN60529 |
Output signal |
0..10Vdc |
Housing (HxWxD) |
104 mm | 99 mm | 30 mm |
Power supply |
24 Vacdc | 1 VA |
Additional Descriptions |
Adjustable output offset and LED display |