Product Description
Combined Room Humidity and Temperature Sensor with various sensor elements
Technical Properties
Mounting place |
internal wall |
Approvals |
IEC751 class B for Pt1000 sensor |
Protection class |
IP30 |
Temperature range |
0 ... 50 oC |
R.H. sensing element |
capacitive |
R.H. range |
5 ... 95 %rh |
Output signal |
- |
R.H. output signal |
0..10V= |
Housing (HxWxD) |
130 mm | 80 mm | 34 mm |
Power supply |
24 Vac | 0.48 VA |