Skip Ribbon Commands
Skip to main content

N10010-SW2

N10010-SW2

Direct coupled actuators for air dampers, ventilation flaps, louvers and VAV-units.

Product Description

Direct coupled actuators for air dampers, ventilation flaps, louvers and VAV-units.

Technical Properties

Protection class

IP54

Supply voltage 24 Vac/dc
Control input signal 0/2..10V=;2/3-pt
Manual operation Yes
Runtime 90/110 s
Torque 10 Nm
End switches 2
Damper area 2 m2
End switch function/capacity

SPDT switch 230 V, 5(3) A for models with end switch

Built in rotation limiter Yes
Shaft mounting

for round shafts 8..16 mm; square shafts 6..13 mm

Additional Descriptions
  • Removable wiring box, with cable gland M20x1,5 1/2" NPT.
  • Rotation direction selectable by switch.•Adjustable mechanical end limits included.