Skip Ribbon Commands
Skip to main content

N20010

N20010

Direct-coupled actuator with self-centering shaft adapter. For air dampers, air handlers, ventilation flaps, louvers and VAV-units.

Product Description

Direct-coupled actuator with self-centering shaft adapter.

For air dampers, air handlers, ventilation flaps, louvers and VAV-units.

Technical Properties

Protection class

IP54

Supply voltage 24 Vac/dc
Control input signal 0/2..10V=
Manual operation Yes
Runtime 95 s
Torque 20 Nm
End switches optional
Damper area 4 m2
End switch function/capacity

SPDT switch 230V, 5 (3) A for models with end switch

Built in rotation limiter Yes
Shaft mounting

for round shafts 10..27 mm; square shafts 10..18 mm

Position indication

rotational angle scales 0..90o, 90..0o

Position feedback 0/2..10V=
Additional Descriptions
  • Rotation direction selectable by switch.
  • When power is removed, the actuator remains in position.
  • Removable wiring box, with cable gland M20x1,5 1/2" NPT.
  • Actuator supplied with complete package mounting parts.
  • For modulating control models: Control input signal can be voltage or current.
  • For modulating control models: Autoadapt dipswitch. With this function the full span of the control input signal will be used for the applicable angle or rotation.