Skip Ribbon Commands
Skip to main content

S10010

S10010

Direct-coupled actuator with self-centering shaft adapter.

Product Description

Direct-coupled actuator with self-centering shaft adapter.

For the operation of quarter-turn air dampers in safety related applications requiring springreturn fail-safe operation (e.g. frost protection).

Technical Properties

Protection class

IP54

Supply voltage 24 Vac/dc
Control input signal 0/2..10V=;3-pt
Manual operation Yes
Runtime 90 s
Torque 10 Nm
End switches optional
Damper area 1.5 m2
End switch function/capacity

models with 2 SPDT switches 250 V, 3 (1,5) A; fixed setting at 7o and 85o

Shaft mounting

for round shafts 10..27 mm; square shafts 13..19 mm

Spring return Yes
Spring return timing 2 s
Position indication

rotational angle scales 0..90o, 90..0o

Position feedback 0..10V=
Additional Descriptions
  • Rotation direction selectable by flipping the actuator 180o around its vertical axis.
  • Actuator supplied with complete package mounting parts.
  • Autoadapt dipswitch. With this function the full span of the control input signal will be used for the applicable angle or rotation.
  • Removable wiring box, without cable gland (M16x1,5).
  • Actuator can be locked and manually wound.