Product Description
For individual room control, fan coil units and small re-heaters/re-coolers;
hot water or cold water (max. 50% glycol), water quality VDI2035.
Technical Properties
Valve series |
V5832A |
Valve type |
2-way |
Medium type |
water |
DN size |
20 mm |
Media temp. |
2 ... 120 oC |
Kvs value |
2.5 |
Close off pressure with 90N motor |
50 kPa |
Flow char. |
mod.equal% |
Nominal pressure |
PN16 |
Action to open |
stem up |
Close off pressure with 180N motor |
400 kPa |
Materials |
body brass, stem stainless steel, plug brass |
Connection diameter |
G3/4 inch |
Stroke |
6.5 mm |
Port connection |
ext. thread flat sealing |
Additional Descriptions |
Valves are supplied with adjustment cap (not for on/off types). |