Skip Ribbon Commands
Skip to main content
​This extension for Google Chrome will allow you to click on the links in the PDF CAD files and open the related documents from your browser.

Chronotherm with comprehensive feature set and slim modern design CM707, CM702, CM701

Chronotherm with comprehensive feature set and slim modern design CM707, CM702, CM701

The CM700 (CM707, CM702 or CM701) is a modern programmable room thermostat based on Honeywell's proven CM20 programming philosophy. To further impr...

Product Description

The CM700 (CM707, CM702 or CM701) is a modern programmable room thermostat based on Honeywell's proven CM20 programming philosophy. To further improve the ease of use and assist installation, this product includes a large LCD display and an 'OK' button.
Used for general purpose control of boilers, zone valves, circulation pumps, thermal actuators, electric heaters, heat pumps etc. in heating systems.

Technical Properties

Control functions Proportional + Integral (PI) temperature control
Heating /Cooling application Heating only
Time setting resolution time of day - 1 minute, program - 10 minute steps
ErP Class IV
Manual operation functions manual setpoint setting (MAN) and frost protection (OFF) modes available
Temp. setpoint range 5 ... 35 oC
Temperature control accuracy 0.5 oC
Switch function/capacity SPDT, 24..230 V, 50..60 Hz, 0,5..5 A resistive, 0,5..2 A inductive
Housing (HxWxD) 88.5 mm | 133 mm | 26 mm
Terminal max. wire size 2.5 mm2
Battery life 2 years typical
Power source battery powered, 2 x 1,5 V AA Alkaline cells supplied
Additional Descriptions
  • user program stored in non-volatile memory
  • installers set-up mode

Related Material

Products

Product Type Default time display format
Holiday mode
Temperature setpoints per day
Product literature language
7-day program

CMT707A1003
24 h 4 I, PO, E, F, D, NL

CMT707A1011
24 h 4 CZ, PL, SK, HU, RO, RU

CMT707A1029
AM/PM 4 UK

CMT707A1037
24 h 6 UK, GR, TU, CR, SL
1+1-day program

CMT702A1004
24 h - 4 I, PO, E, F, D, NL

CMT702A1012
24 h - 6 I, PO, E, F, D, NL
1-day program

CMT701A1006
24 h - 4 I, PO, E, F, D, NL

CMT701A1014
AM/PM - 4 UK